Menu Search

Inspection Windows

In stock

Inspection Windows allow counters, dials, and instruments to be viewed from outside the enclosure. The supplied sealing O-Ring prevents dirt and moisture from entering machinery through the viewing window application. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability View
2215 $9.20 - $10.50 107 In stock
$11.70 - $13.30 235 In stock
Inspection Window - Viewable Screen Length 92.0 mm | 3.622 in ; ABS ; Overall Length 117.0 mm | 4.606 in ; Overall Width 117.0 mm | 4.606 in

2215

Price Range
$10.50 - $9.20

Stock Levels
107 In stock
Attributes
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Material
    ABS
  • Accessory Type
    Counter Screen
  • Distance Between Fixing Holes
    2.756 in
  • Thickness Range
    9.1 - 11.0 mm | - 0.433 in
Inspection Window - Viewable Screen Length 158.0 mm | 6.22 in ; ABS ; Overall Length 190.0 mm | 7.48 in ; Overall Width 150.0 mm | 5.906 in

2216

Price Range
$13.30 - $11.70

Stock Levels
235 In stock
Attributes
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Material
    ABS
  • Accessory Type
    Counter Screen
  • Hole Diameter
    0.098 in
  • Viewable Screen Length
    6.22 in