Quantity | Unit price |
---|---|
1000 - 4999 | $0.0726 |
5000 - 24999 | $0.0689 |
25000 + | $0.065 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Depth | 0.165 in |
---|---|
Bore Depth | 4.2 mm |
Bore Diameter | 0.354 in |
Bore Diameter | 9.0 mm |
Inside Diameter | 0.169 in |
Inside Diameter | 4.3 mm |
Outside Diameter | 0.413 in |
Outside Diameter | 10.5 mm |
Colour | Black |
Full Material | Polyamide 6/6 |
Material | Nylon |
Washer Shape | Round |
Washer Type | Cup Washer |
Height | 0.205 in |
Height | 5.2 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue