| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1172 |
| 5000 - 24999 | $0.1115 |
| 25000 + | $0.1056 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Bore Depth | 3.3 mm |
|---|---|
| Bore Depth | 0.13 in |
| Bore Diameter | 0.354 in |
| Bore Diameter | 9.0 mm |
| Inside Diameter | 4.3 mm |
| Inside Diameter | 0.169 in |
| Outside Diameter | 0.413 in |
| Outside Diameter | 10.5 mm |
| Colour | Black |
| Full Material | Polyamide 6/6 |
| Material | Nylon 6/6 |
| Washer Shape | Round |
| Washer Type | Cup Washer |
| Height | 0.169 in |
| Height | 4.3 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue