Menu Search

Jam Nuts

In stock

Plastic jam nuts are essential fastening components used in a wide range of applications to secure threaded connections. These nuts are made from high-quality plastic material, known for its strength, durability, and resistance to corrosion and wear. The main characteristic of plastic jam nuts is their ability to provide a tight and secure grip on threaded rods, bolts, or screws, preventing them from loosening due to vibrations or other external forces. The plastic material used in their construction ensures lightweight and non-conductive properties, making them suitable for both indoor and outdoor applications.

The benefits of plastic jam nuts are numerous. Firstly, they offer excellent resistance to corrosion, making them ideal for use in environments where exposure to moisture or chemicals may occur. Additionally, plastic jam nuts are non-magnetic and non-conductive, making them suitable - for applications where electrical conductivity is a concern. The lightweight nature of these nuts makes them easy to handle and install, reducing both time and effort required for fastening operations. Moreover, plastic jam nuts are cost-effective alternatives to metal nuts, providing similar performance at a lower price point.

  • Material: PA
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Outside Diameter Overall Height View
$0.5015 - $0.7644 Request the lead time here
7/8 x 14
1.250 in
0.340 in
$0.3182 - $0.3711 Request the lead time here
1/2-28
0.660 in
0.125 in
$0.4044 - $0.4716 Request the lead time here
3/8-16
0.670 in
0.219 in
$0.3182 - $0.3711 Request the lead time here
1/2-20
0.687 in
0.220 in
$0.9642 - $1.4696 Request the lead time here
1/2 x 14
1.250 in
0.340 in
$0.318 - $0.3708 Request the lead time here
9/16-24
0.750 in
0.250 in
$0.7392 - $0.8625 4000 In stock
7/8-20
1.000 in
0.125 in
$0.2699 - $0.3147 Request the lead time here
7/16-14
0.687 in
0.375 in
$0.2019 - $0.2355 Request the lead time here
1/8-27
0.560 in
0.110 in
$1.1828 - $1.8029 Request the lead time here
3/4 x 14
1.480 in
0.410 in
$0.2582 - $0.3012 Request the lead time here
7/16-20
0.687 in
0.250 in
$0.7526 - $1.1469 Request the lead time here
#1-8
1.480 in
0.410 in
$0.6473 - $0.9866 Request the lead time here
3/4-16
1.120 in
0.250 in
$0.9431 - $1.1001 Request the lead time here
3/4-27
1.000 in
0.125 in
$0.3045 - $0.3552 Request the lead time here
1/2-13
0.687 in
0.220 in
$0.4706 - $0.549 Request the lead time here
15/32-32
0.625 in
0.125 in
$0.2351 - $0.2585 Request the lead time here
3/8-16
0.500 in
0.125 in
$0.3369 - $0.3708 1000 In stock
9/16-18
0.750 in
0.250 in
$0.9269 - $1.413 Request the lead time here
3/8-18
1.000 in
0.280 in
$0.1887 - $0.2874 2000 In stock
1/4-18
0.687 in
0.225 in
  • of 4
Standard Hex Nut 7/8-14 1.250 in Nylon 6/6 Black

0487514HJNB

Price Range
$0.7644 - $0.5015

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.250 in
  • Overall Height
    0.340 in
  • Thread Size
    7/8 x 14
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/2-28 0.660 in Nylon 6/6 Black

0450028HJNB

Price Range
$0.3711 - $0.3182

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.660 in
  • Overall Height
    0.125 in
  • Thread Size
    1/2-28
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-16 0.670 in Nylon 6/6 Black

0437516HHJNB

Price Range
$0.4716 - $0.4044

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.670 in
  • Overall Height
    0.219 in
  • Thread Size
    3/8-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/2-20 0.687 in Nylon 6/6 Black

0450020HJNB

Price Range
$0.3711 - $0.3182

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.220 in
  • Thread Size
    1/2-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/2-14 1.250 in Nylon 6/6 Black

0450014PJNB

Price Range
$1.4696 - $0.9642

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.250 in
  • Overall Height
    0.340 in
  • Thread Size
    1/2 x 14
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 9/16-24 0.750 in Nylon 6/6 Black

0456224HJNB

Price Range
$0.3708 - $0.318

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.750 in
  • Overall Height
    0.250 in
  • Thread Size
    9/16-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/8-20 1.000 in Nylon 6/6 Black

0487520HJNB

Price Range
$0.8625 - $0.7392

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.125 in
  • Thread Size
    7/8-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/16-14 0.687 in Nylon 6/6 Black

0443714HJNB

Price Range
$0.3147 - $0.2699

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.375 in
  • Thread Size
    7/16-14
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/8-27 0.560 in Nylon 6/6 Black

0412527PJNB

Price Range
$0.2355 - $0.2019

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.560 in
  • Overall Height
    0.110 in
  • Thread Size
    1/8-27
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/4-14 1.480 in Nylon 6/6 Black

0475014PJNB

Price Range
$1.8029 - $1.1828

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.480 in
  • Overall Height
    0.410 in
  • Thread Size
    3/4 x 14
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/16-20 0.687 in Nylon 6/6 Black

0443720HJNB

Price Range
$0.3012 - $0.2582

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.250 in
  • Thread Size
    7/16-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut #1-8 1.480 in Nylon 6/6 Black

0410008HJNB

Price Range
$1.1469 - $0.7526

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.480 in
  • Overall Height
    0.410 in
  • Thread Size
    #1-8
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/4-16 1.120 in Nylon 6/6 Black

0475016HJNB

Price Range
$0.9866 - $0.6473

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.120 in
  • Overall Height
    0.250 in
  • Thread Size
    3/4-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/4-27 1.000 in Nylon 6/6 Black

0475027HJNB

Price Range
$1.1001 - $0.9431

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.125 in
  • Thread Size
    3/4-27
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/2-13 0.687 in Nylon 6/6 Black

0450013HJNB

Price Range
$0.3552 - $0.3045

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.220 in
  • Thread Size
    1/2-13
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 15/32-32 0.625 in Nylon 6/6 Black

0446832HJNB

Price Range
$0.549 - $0.4706

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.625 in
  • Overall Height
    0.125 in
  • Thread Size
    15/32-32
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-16 0.500 in Nylon 6/6 Black

0437516HJNB

Price Range
$0.2585 - $0.2351

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.125 in
  • Thread Size
    3/8-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 9/16-18 0.750 in Nylon 6/6 Black

0456218HJNB

Price Range
$0.3708 - $0.3369

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Overall Height
    0.250 in
  • Thread Size
    9/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-18 1.000 in Nylon 6/6 Black

0437518SJNB

Price Range
$1.413 - $0.9269

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.280 in
  • Thread Size
    3/8-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1/4-18; Distance Across Flats 17.4 mm | 0.687 in; Overall Height 5.7 mm | 0.225 in

0425018SJN

Price Range
$0.2874 - $0.1887

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.225 in
  • Thread Size
    1/4-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6