Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0977 - $0.1139 Request the lead time here
#6-32
0.336 in
0.500 in
$0.0966 - $0.113 Request the lead time here
#8-32
0.381 in
0.500 in
$0.1103 - $0.1188 Request the lead time here
#8-32
0.381 in
2.000 in
$0.0545 - $0.0746 Request the lead time here
M3
0.299 in
0.63 in
$0.0978 - $0.1139 Request the lead time here
#8-32
0.381 in
0.750 in
$0.1065 - $0.1241 Request the lead time here
#10-24
0.395 in
0.500 in
$0.1758 - $0.2411 Request the lead time here
1/4-20
0.480 in
2.500 in
$0.1016 - $0.1182 Request the lead time here
#8-32
0.381 in
1.250 in
$0.0812 - $0.1115 Request the lead time here
#8-32
0.381 in
1.375 in
$0.1071 - $0.1248 Request the lead time here
#10-24
0.395 in
0.625 in
$0.0981 - $0.1145 Request the lead time here
#8-32
0.381 in
0.875 in
$0.0843 - $0.1154 Request the lead time here
#10-24
0.395 in
1.250 in
$0.1044 - $0.1218 Request the lead time here
#8-32
0.381 in
1.125 in
$0.122 - $0.1424 Request the lead time here
1/4-20
0.480 in
0.250 in
$0.1373 - $0.1599 Request the lead time here
1/4-20
0.480 in
1.750 in
$0.0945 - $0.1295 Request the lead time here
1/4-20
0.480 in
0.500 in
$0.123 - $0.1434 Request the lead time here
1/4-20
0.480 in
0.375 in
$0.0636 - $0.087 Request the lead time here
M5
0.394 in
0.394 in
$0.101 - $0.1383 Request the lead time here
M6
0.48 in
0.472 in
$0.1005 - $0.1377 Request the lead time here
M6
0.48 in
0.394 in
  • of 14
Thumb Screw Slotted Drive #6-32 0.500 in Nylon Black

090632050TEGB

Price Range
$0.1139 - $0.0977

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Black
Thumb Screw Slotted Drive #8-32 0.500 in Nylon Black

090832050TEGB

Price Range
$0.113 - $0.0966

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Black
Thumb Screw Slotted Drive #8-32 2.000 in Nylon Black

090832200TEGB

Price Range
$0.1188 - $0.1103

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Colour
    Black
Knurled Screw Slotted Drive M3 16.0 mm PA Black

50M030050T016B

Price Range
$0.0746 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.299 in
  • Head Height
    0.205 in
  • Thread Length
    0.63 in
  • Thread Size
    M3
  • Colour
    Black
Thumb Screw Slotted Drive #8-32 0.750 in Nylon Black

090832075TEGB

Price Range
$0.1139 - $0.0978

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Black
Thumb Screw Slotted Drive #10-24 0.500 in Nylon Black

091024050TEGB

Price Range
$0.1241 - $0.1065

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Colour
    Black
Thumb Screw Slotted Drive 1/4-20 2.500 in Nylon Black

092520250TEGB

Price Range
$0.2411 - $0.1758

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    2.500 in
  • Thread Size
    1/4-20
  • Colour
    Black
Thumb Screw Slotted Drive #8-32 1.250 in Nylon Black

090832125TEGB

Price Range
$0.1182 - $0.1016

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Colour
    Black
Thumb Screw Slotted Drive #8-32 1.375 in Nylon Black

090832137TEGB

Price Range
$0.1115 - $0.0812

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Colour
    Black
Thumb Screw Slotted Drive #10-24 0.625 in Nylon Black

091024062TEGB

Price Range
$0.1248 - $0.1071

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Black
Thumb Screw Slotted Drive #8-32 0.875 in Nylon Black

090832087TEGB

Price Range
$0.1145 - $0.0981

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.875 in
  • Thread Size
    #8-32
  • Colour
    Black
Thumb Screw Slotted Drive #10-24 1.250 in Nylon Black

091024125TEGB

Price Range
$0.1154 - $0.0843

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-24
  • Colour
    Black
Thumb Screw Slotted Drive #8-32 1.125 in Nylon Black

090832112TEGB

Price Range
$0.1218 - $0.1044

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.125 in
  • Thread Size
    #8-32
  • Colour
    Black
Thumb Screw Slotted Drive 1/4-20 0.250 in Nylon Black

092520025TEGB

Price Range
$0.1424 - $0.122

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
Thumb Screw Slotted Drive 1/4-20 1.750 in Nylon Black

092520175TEGB

Price Range
$0.1599 - $0.1373

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.750 in
  • Thread Size
    1/4-20
  • Colour
    Black
Thumb Screw Slotted Drive 1/4-20 0.500 in Nylon Black

092520050TEGB

Price Range
$0.1295 - $0.0945

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Colour
    Black
Thumb Screw Slotted Drive 1/4-20 0.375 in Nylon Black

092520037TEGB

Price Range
$0.1434 - $0.123

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Black
Thumb Screw Slotted Drive M5 10.0 mm Nylon Black

50M050080T010B

Price Range
$0.087 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.394 in
  • Thread Size
    M5
  • Colour
    Black
Knurled Screw Slotted Drive M6 12.0 mm PA Black

50M060100T012B

Price Range
$0.1383 - $0.101

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.472 in
  • Thread Size
    M6
  • Colour
    Black
Knurled Screw Slotted Drive M6 10.0 mm PA Black

50M060100T010B

Price Range
$0.1377 - $0.1005

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.394 in
  • Thread Size
    M6
  • Colour
    Black