Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0917 - $0.1257 | Request the lead time here |
M6
|
0.48 in
12.2 mm
|
0.472 in
12.0 mm
|
||
$0.1016 - $0.1391 | Request the lead time here |
M6 x 1.0
|
0.48 in
12.2 mm
|
2.953 in
75.0 mm
|
||
$0.0507 - $0.0696 | Request the lead time here |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
0.394 in
10.0 mm
|
||
$0.0522 - $0.0717 | Request the lead time here |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.236 in
6.0 mm
|
||
$0.0767 - $0.1052 | 2500 In stock |
M4 x 0.7
|
0.382 in
9.7 mm
|
1.575 in
40.0 mm
|
||
$0.0816 - $0.1122 | 500 In stock |
M5 x 0.8
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
$0.0521 - $0.0716 | Request the lead time here |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.118 in
3.0 mm
|
||
$0.0525 - $0.072 | Request the lead time here |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
0.984 in
25.0 mm
|
||
$0.1002 - $0.1373 | Request the lead time here |
M6 x 1.0
|
0.48 in
12.2 mm
|
2.756 in
70.0 mm
|
||
$0.0932 - $0.1278 | 1000 In stock |
M6 x 1.0
|
0.48 in
12.2 mm
|
0.787 in
20.0 mm
|
||
$0.0498 - $0.0683 | Request the lead time here |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
||
$0.057 - $0.0782 | Request the lead time here |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
1.654 in
42.0 mm
|
||
$0.0539 - $0.074 | 2000 In stock |
M4
|
0.382 in
9.7 mm
|
0.984 in
25.0 mm
|
||
$0.059 - $0.081 | 2000 In stock |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
$0.098 - $0.1344 | Request the lead time here |
M6
|
0.484 in
12.3 mm
|
1.772 in
45.0 mm
|
||
$0.0878 - $0.1026 | 1000 In stock |
#8-32
|
0.381 in
9.7 mm
|
0.500 in
12.7 mm
|
||
$0.0957 - $0.1313 | 500 In stock |
1/4-20
|
0.480 in
12.2 mm
|
2.000 in
50.8 mm
|
||
$0.0737 - $0.1011 | 8500 In stock |
#10-32
|
0.395 in
10 mm
|
0.500 in
12.7 mm
|
||
$0.0858 - $0.1178 | 3000 In stock |
1/4-20
|
0.480 in
12.2 mm
|
0.500 in
12.7 mm
|
||
$0.0753 - $0.1032 | 500 In stock |
#10-32
|
0.395 in
10 mm
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue