Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0855 - $0.0995 | Request the lead time here |
#6-32
|
0.336 in
8.5 mm
|
0.156 in
4 mm
|
||
$0.0863 - $0.1005 | Request the lead time here |
#8-32
|
0.381 in
9.7 mm
|
0.188 in
4.8 mm
|
||
$0.0893 - $0.104 | Request the lead time here |
#8-32
|
0.381 in
9.7 mm
|
0.875 in
22.2 mm
|
||
$0.0834 - $0.0974 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
0.313 in
8 mm
|
||
$0.0852 - $0.0992 | Request the lead time here |
#6-32
|
0.336 in
8.5 mm
|
0.125 in
3.2 mm
|
||
$0.0896 - $0.1046 | 3000 In stock |
#6-32
|
0.336 in
8.5 mm
|
0.625 in
15.9 mm
|
||
$0.0965 - $0.1122 | Request the lead time here |
#6-32
|
0.336 in
8.5 mm
|
1.625 in
41.3 mm
|
||
$0.0839 - $0.098 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
0.375 in
9.5 mm
|
||
$0.0827 - $0.0966 | 6000 In stock |
#4-40
|
0.317 in
8.1 mm
|
0.250 in
6.4 mm
|
||
$0.0866 - $0.1008 | 9000 In stock |
#4-40
|
0.317 in
8.1 mm
|
0.750 in
19.1 mm
|
||
$0.107 - $0.1248 | Request the lead time here |
#6-32
|
0.336 in
8.5 mm
|
1.875 in
47.6 mm
|
||
$0.0867 - $0.1013 | 1000 In stock |
#8-32
|
0.381 in
9.7 mm
|
0.250 in
6.4 mm
|
||
$0.0875 - $0.1022 | 2000 In stock |
#8-32
|
0.381 in
9.7 mm
|
0.438 in
11.1 mm
|
||
$0.083 - $0.0968 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
0.281 in
7.1 mm
|
||
$0.0869 - $0.1014 | 6000 In stock |
#4-40
|
0.317 in
8.1 mm
|
0.875 in
22.2 mm
|
||
$0.0849 - $0.0987 | Request the lead time here |
#6-32
|
0.336 in
8.5 mm
|
0.094 in
2.4 mm
|
||
$0.0893 - $0.104 | Request the lead time here |
#6-32
|
0.336 in
8.5 mm
|
0.563 in
14.3 mm
|
||
$0.0948 - $0.1106 | 1000 In stock |
#6-32
|
0.336 in
8.5 mm
|
1.500 in
38.1 mm
|
||
$0.0911 - $0.1061 | 1000 In stock |
#6-40
|
0.336 in
8.5 mm
|
1.000 in
25.4 mm
|
||
$0.0887 - $0.1032 | Request the lead time here |
#8-32
|
0.381 in
9.7 mm
|
0.625 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue