Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0858 - $0.1001 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
0.625 in
15.9 mm
|
||
$0.0959 - $0.1118 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
1.375 in
34.9 mm
|
||
$0.0872 - $0.1017 | 2000 In stock |
#6-32
|
0.336 in
8.5 mm
|
0.313 in
8 mm
|
||
$0.0911 - $0.1061 | Request the lead time here |
#6-32
|
0.336 in
8.5 mm
|
0.875 in
22.2 mm
|
||
$0.2267 - $0.2643 | Request the lead time here |
#6-32
|
0.336 in
8.5 mm
|
2.250 in
57.2 mm
|
||
$0.0908 - $0.1058 | Request the lead time here |
#8-32
|
0.381 in
9.7 mm
|
0.281 in
7.1 mm
|
||
$0.0878 - $0.1026 | Request the lead time here |
#6-40
|
0.336 in
8.5 mm
|
0.375 in
9.5 mm
|
||
$0.0872 - $0.1019 | 7000 In stock |
#8-32
|
0.381 in
9.7 mm
|
0.375 in
9.5 mm
|
||
$0.0812 - $0.0947 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
0.125 in
3.2 mm
|
||
$0.0866 - $0.1008 | 5000 In stock |
#4-40
|
0.317 in
8.1 mm
|
0.563 in
14.3 mm
|
||
$0.0968 - $0.1128 | 3000 In stock |
#4-40
|
0.317 in
8.1 mm
|
1.500 in
38.1 mm
|
||
$0.0866 - $0.1008 | 5000 In stock |
#6-32
|
0.336 in
8.5 mm
|
0.250 in
6.4 mm
|
||
$0.0911 - $0.1061 | 1000 In stock |
#6-32
|
0.336 in
8.5 mm
|
1.000 in
25.4 mm
|
||
$0.0866 - $0.1008 | 1000 In stock |
#6-40
|
0.336 in
8.5 mm
|
0.250 in
6.4 mm
|
||
$0.087 - $0.1016 | Request the lead time here |
#8-32
|
0.381 in
9.7 mm
|
0.313 in
8 mm
|
||
$0.0857 - $0.0998 | Request the lead time here |
#8-32
|
0.381 in
9.7 mm
|
0.125 in
3.2 mm
|
||
$0.0899 - $0.1049 | Request the lead time here |
#6-32
|
0.336 in
8.5 mm
|
0.688 in
17.5 mm
|
||
$0.0809 - $0.0944 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
0.094 in
2.4 mm
|
||
$0.0986 - $0.1151 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
1.750 in
44.5 mm
|
||
$0.0878 - $0.1026 | 3000 In stock |
#6-32
|
0.336 in
8.5 mm
|
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue