Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0711 - $0.0975 6000 In stock
#8-32
0.381 in
1.500 in
$0.0968 - $0.1128 1000 In stock
#10-24
0.395 in
0.500 in
$0.0945 - $0.1101 10000 In stock
#10-32
0.395 in
0.250 in
$0.0872 - $0.1197 1500 In stock
1/4-20
0.480 in
0.875 in
$0.0917 - $0.1257 3000 In stock
1/4-28
0.480 in
1.000 in
$0.0617 - $0.0846 Request the lead time here
#8-32
0.381 in
1.750 in
$0.0974 - $0.1134 Request the lead time here
#10-24
0.395 in
0.625 in
$0.0765 - $0.1049 Request the lead time here
#10-24
0.395 in
1.250 in
$0.0974 - $0.1134 2000 In stock
#10-32
0.395 in
0.625 in
$0.0747 - $0.1025 500 In stock
#10-32
0.395 in
0.750 in
$0.0882 - $0.1211 3000 In stock
1/4-28
0.480 in
0.250 in
$0.0866 - $0.119 5500 In stock
1/4-20
0.480 in
0.750 in
$0.0761 - $0.1044 Request the lead time here
M4
0.413 in
1.378 in
  • of 14
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #8-32; Thread Length 38.1 mm | 1.500 in; Head Diameter 9.7 mm | 0.381 in

090832150TEG

Price Range
$0.0975 - $0.0711

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-24; Thread Length 12.7 mm | 0.500 in; Head Diameter 10 mm | 0.395 in

091024050TEG

Price Range
$0.1128 - $0.0968

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-32; Thread Length 6.4 mm | 0.250 in; Head Diameter 10 mm | 0.395 in

091032025TEG

Price Range
$0.1101 - $0.0945

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-20; Thread Length 22.2 mm | 0.875 in; Head Diameter 12.2 mm | 0.480 in

092520087TEG

Price Range
$0.1197 - $0.0872

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-28; Thread Length 25.4 mm | 1.000 in; Head Diameter 12.2 mm | 0.480 in

092528100TEG

Price Range
$0.1257 - $0.0917

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #8-32; Thread Length 44.5 mm | 1.750 in; Head Diameter 9.7 mm | 0.381 in

090832175TEG

Price Range
$0.0846 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in; Head Diameter 10 mm | 0.395 in

091024062TEG

Price Range
$0.1134 - $0.0974

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-24; Thread Length 31.8 mm | 1.250 in; Head Diameter 10 mm | 0.395 in

091024125TEG

Price Range
$0.1049 - $0.0765

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-32; Thread Length 15.9 mm | 0.625 in; Head Diameter 10 mm | 0.395 in

091032062TEG

Price Range
$0.1134 - $0.0974

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-32; Thread Length 19.1 mm | 0.750 in; Head Diameter 10 mm | 0.395 in

091032075TEG

Price Range
$0.1025 - $0.0747

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-28; Thread Length 6.4 mm | 0.250 in; Head Diameter 12.2 mm | 0.480 in

092528025TEG

Price Range
$0.1211 - $0.0882

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-20; Thread Length 19.1 mm | 0.750 in; Head Diameter 12.2 mm | 0.480 in

092520075TEG

Price Range
$0.119 - $0.0866

Stock Levels
5500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural PA Slotted Drive Knurled Head Knurled Screw - Thread Size M4; Thread Length 35.0 mm | 1.378 in; Head Diameter 10.5 mm | 0.413 in

50M040070T035

Price Range
$0.1044 - $0.0761

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.413 in
  • Head Height
    0.319 in
  • Thread Length
    1.378 in
  • Thread Size
    M4
  • Colour
    Natural