Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0564 - $0.0771 Request the lead time here
M3 x 0.5
0.319 in
0.63 in
$0.1119 - $0.1304 Request the lead time here
#10-24
0.395 in
0.188 in
$0.1068 - $0.1247 Request the lead time here
#10-32
0.395 in
0.188 in
$0.0851 - $0.1167 Request the lead time here
#10-32
0.395 in
0.750 in
$0.0993 - $0.116 2500 In stock
8-32
0.381 in
0.375 in
$0.084 - $0.1154 Request the lead time here
8-32
0.381 in
1.375 in
$0.1109 - $0.1292 Request the lead time here
#10-24
0.395 in
0.625 in
$0.0858 - $0.1175 Request the lead time here
#10-32
0.395 in
1.000 in
$0.0983 - $0.1347 Request the lead time here
1/4-20
0.480 in
0.625 in
$0.1311 - $0.1527 Request the lead time here
1/4-20
0.480 in
1.000 in
$0.0542 - $0.0744 Request the lead time here
M3 x 0.5
0.319 in
0.236 in
$0.0552 - $0.0758 Request the lead time here
M3 x 0.5
0.319 in
0.394 in
$0.1017 - $0.1188 Request the lead time here
8-32
0.381 in
1.000 in
$0.1092 - $0.1274 Request the lead time here
#10-24
0.395 in
0.375 in
$0.1092 - $0.1274 Request the lead time here
#10-32
0.395 in
0.375 in
$0.182 - $0.2495 Request the lead time here
1/4-20
0.480 in
2.500 in
$0.0882 - $0.1208 Request the lead time here
#10-24
0.395 in
1.500 in
$0.0858 - $0.1175 Request the lead time here
#10-24
0.395 in
1.000 in
$0.0882 - $0.1208 Request the lead time here
#10-32
0.395 in
1.500 in
$0.1074 - $0.1254 Request the lead time here
#10-32
0.395 in
0.250 in
  • of 14
Knurled Screw Slotted Drive M3 x 0.5 16.0 mm Nylon 6/6 Black

50M030050T016B

Price Range
$0.0771 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.63 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Thumb Screw Slotted Drive #10-24 0.188 in Nylon 6/6 Black

091024018TEGB

Price Range
$0.1304 - $0.1119

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Colour
    Black
Thumb Screw Slotted Drive #10-32 0.188 in Nylon 6/6 Black

091032018TEGB

Price Range
$0.1247 - $0.1068

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-32
  • Colour
    Black
Thumb Screw Slotted Drive #10-32 0.750 in Nylon 6/6 Black

091032075TEGB

Price Range
$0.1167 - $0.0851

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Black
Thumb Screw Slotted Drive #8-32 0.375 in Nylon 6/6 Black

090832037TEGB

Price Range
$0.116 - $0.0993

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.375 in
  • Thread Size
    8-32
  • Colour
    Black
Thumb Screw Slotted Drive #8-32 1.375 in Nylon 6/6 Black

090832137TEGB

Price Range
$0.1154 - $0.084

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.375 in
  • Thread Size
    8-32
  • Colour
    Black
Thumb Screw Slotted Drive #10-24 0.625 in Nylon 6/6 Black

091024062TEGB

Price Range
$0.1292 - $0.1109

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Black
Thumb Screw Slotted Drive #10-32 1.000 in Nylon 6/6 Black

091032100TEGB

Price Range
$0.1175 - $0.0858

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Black
Thumb Screw Slotted Drive 1/4-20 0.625 in Nylon 6/6 Black

092520062TEGB

Price Range
$0.1347 - $0.0983

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    1/4-20
  • Colour
    Black
Thumb Screw Slotted Drive 1/4-20 1.000 in Nylon 6/6 Black

092520100TEGB

Price Range
$0.1527 - $0.1311

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Black
Knurled Screw Slotted Drive M3 x 0.5 6.0 mm Nylon 6/6 Black

50M030050T006B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.236 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Knurled Screw Slotted Drive M3 x 0.5 10.0 mm Nylon 6/6 Black

50M030050T010B

Price Range
$0.0758 - $0.0552

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.394 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Thumb Screw Slotted Drive #8-32 1.000 in Nylon 6/6 Black

090832100TEGB

Price Range
$0.1188 - $0.1017

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.000 in
  • Thread Size
    8-32
  • Colour
    Black
Thumb Screw Slotted Drive #10-24 0.375 in Nylon 6/6 Black

091024037TEGB

Price Range
$0.1274 - $0.1092

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Black
Thumb Screw Slotted Drive #10-32 0.375 in Nylon 6/6 Black

091032037TEGB

Price Range
$0.1274 - $0.1092

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Colour
    Black
Thumb Screw Slotted Drive 1/4-20 2.500 in Nylon 6/6 Black

092520250TEGB

Price Range
$0.2495 - $0.182

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    2.500 in
  • Thread Size
    1/4-20
  • Colour
    Black
Thumb Screw Slotted Drive #10-24 1.500 in Nylon 6/6 Black

091024150TEGB

Price Range
$0.1208 - $0.0882

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Colour
    Black
Thumb Screw Slotted Drive #10-24 1.000 in Nylon 6/6 Black

091024100TEGB

Price Range
$0.1175 - $0.0858

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Colour
    Black
Thumb Screw Slotted Drive #10-32 1.500 in Nylon 6/6 Black

091032150TEGB

Price Range
$0.1208 - $0.0882

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Colour
    Black
Thumb Screw Slotted Drive #10-32 0.250 in Nylon 6/6 Black

091032025TEGB

Price Range
$0.1254 - $0.1074

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Colour
    Black