Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0822 - $0.1128 Request the lead time here
#10-32
0.395 in
0.750 in
$0.096 - $0.1317 Request the lead time here
1/4-20
0.480 in
0.875 in
$0.1283 - $0.1496 Request the lead time here
1/4-20
0.480 in
1.250 in
$0.0852 - $0.1167 Request the lead time here
#10-24
0.395 in
1.500 in
$0.1223 - $0.1427 Request the lead time here
1/4-20
0.480 in
0.313 in
$0.095 - $0.1302 Request the lead time here
1/4-20
0.480 in
0.625 in
$0.0585 - $0.0803 Request the lead time here
M4
0.382 in
0.63 in
$0.1089 - $0.1494 Request the lead time here
M6
0.48 in
2.362 in
$0.0911 - $0.125 Request the lead time here
M5
0.394 in
1.575 in
$0.0548 - $0.075 Request the lead time here
M3
0.299 in
0.787 in
$0.0648 - $0.0893 Request the lead time here
M5
0.394 in
0.787 in
$0.059 - $0.081 Request the lead time here
M4
0.382 in
0.787 in
$0.0789 - $0.1082 Request the lead time here
M4
0.382 in
0.472 in
$0.1055 - $0.123 Request the lead time here
#10-24
0.395 in
0.375 in
$0.1055 - $0.123 Request the lead time here
#10-32
0.395 in
0.375 in
$0.1071 - $0.1248 Request the lead time here
#10-32
0.395 in
0.625 in
$0.0522 - $0.0716 Request the lead time here
M3
0.299 in
0.197 in
$0.1082 - $0.126 Request the lead time here
#10-24
0.395 in
0.188 in
$0.083 - $0.1136 Request the lead time here
#10-32
0.395 in
1.000 in
$0.0845 - $0.1157 Request the lead time here
M4
0.382 in
1.575 in
  • of 14
Thumb Screw Slotted Drive #10-32 0.750 in Nylon Black

091032075TEGB

Price Range
$0.1128 - $0.0822

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Black
Thumb Screw Slotted Drive 1/4-20 0.875 in Nylon Black

092520087TEGB

Price Range
$0.1317 - $0.096

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Colour
    Black
Thumb Screw Slotted Drive 1/4-20 1.250 in Nylon Black

092520125TEGB

Price Range
$0.1496 - $0.1283

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
Thumb Screw Slotted Drive #10-24 1.500 in Nylon Black

091024150TEGB

Price Range
$0.1167 - $0.0852

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Colour
    Black
Thumb Screw Slotted Drive 1/4-20 0.313 in Nylon Black

092520031TEGB

Price Range
$0.1427 - $0.1223

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.313 in
  • Thread Size
    1/4-20
  • Colour
    Black
Thumb Screw Slotted Drive 1/4-20 0.625 in Nylon Black

092520062TEGB

Price Range
$0.1302 - $0.095

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    1/4-20
  • Colour
    Black
Knurled Screw Slotted Drive M4 16.0 mm PA Black

50M040070T016B

Price Range
$0.0803 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Thread Length
    0.63 in
  • Thread Size
    M4
  • Colour
    Black
  • Material
    PA
Thumb Screw Slotted Drive M6 60.0 mm Nylon Black

50M060100T060B

Price Range
$0.1494 - $0.1089

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    2.362 in
  • Thread Size
    M6
  • Colour
    Black
Thumb Screw Slotted Drive M5 40.0 mm Nylon Black

50M050080T040B

Price Range
$0.125 - $0.0911

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    1.575 in
  • Thread Size
    M5
  • Colour
    Black
Thumb Screw Slotted Drive M3 20.0 mm Nylon Black

50M030050T020B

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.299 in
  • Head Height
    0.205 in
  • Thread Length
    0.787 in
  • Thread Size
    M3
  • Colour
    Black
Thumb Screw Slotted Drive M5 20.0 mm Nylon Black

50M050080T020B

Price Range
$0.0893 - $0.0648

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.787 in
  • Thread Size
    M5
  • Colour
    Black
Knurled Screw Slotted Drive M4 20.0 mm PA Black

50M040070T020B

Price Range
$0.081 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Thread Length
    0.787 in
  • Thread Size
    M4
  • Colour
    Black
  • Material
    PA
Knurled Screw Slotted Drive M4 12.0 mm PA Black

50M040070T012B

Price Range
$0.1082 - $0.0789

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Thread Length
    0.472 in
  • Thread Size
    M4
  • Colour
    Black
  • Material
    PA
Thumb Screw Slotted Drive #10-24 0.375 in Nylon Black

091024037TEGB

Price Range
$0.123 - $0.1055

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Black
Thumb Screw Slotted Drive #10-32 0.375 in Nylon Black

091032037TEGB

Price Range
$0.123 - $0.1055

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Colour
    Black
Thumb Screw Slotted Drive #10-32 0.625 in Nylon Black

091032062TEGB

Price Range
$0.1248 - $0.1071

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-32
  • Colour
    Black
Knurled Screw Slotted Drive M3 5.0 mm PA Black

50M030050T005B

Price Range
$0.0716 - $0.0522

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.299 in
  • Head Height
    0.205 in
  • Thread Length
    0.197 in
  • Thread Size
    M3
  • Colour
    Black
Thumb Screw Slotted Drive #10-24 0.188 in Nylon Black

091024018TEGB

Price Range
$0.126 - $0.1082

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Colour
    Black
Thumb Screw Slotted Drive #10-32 1.000 in Nylon Black

091032100TEGB

Price Range
$0.1136 - $0.083

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Black
Thumb Screw Slotted Drive M4 40.0 mm Nylon Black

50M040070T040B

Price Range
$0.1157 - $0.0845

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Thread Length
    1.575 in
  • Thread Size
    M4
  • Colour
    Black
  • Material
    Nylon