Quantity | Unit price |
---|---|
500 - 999 | $0.1023 |
1000 - 4999 | $0.0921 |
5000 - 9999 | $0.083 |
10000 - 24999 | $0.0746 |
25000 + | $0.0672 |
Thread Length | 5.1 mm |
---|---|
Thread Length | 0.200 in |
Thread Size | 1/4-20 |
Colour | Black |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue