Lift-Off Flag Hinges - Screw on are a two part rolled steel body with round end caps. Ideal for screw on frame for more industrial units
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $15.60 - $17.20 | 78 In stock |
2.52 in
64.0 mm
|
|
0.669 in
17.0 mm
|
1.28 in
32.5 mm
|
||
| $15.60 - $17.20 | 37 In stock |
2.52 in
64.0 mm
|
Black
|
0.669 in
17.0 mm
|
1.28 in
32.5 mm
|
||
| $17.50 - $19.30 | 47 In stock |
2.52 in
64.0 mm
|
|
0.669 in
17.0 mm
|
1.969 in
50.0 mm
|
||
| $17.50 - $19.30 | Request the lead time here |
2.52 in
64.0 mm
|
Black
|
0.669 in
17.0 mm
|
1.969 in
50.0 mm
|
||
| $7.50 - $8.00 | 1247 In stock |
3.15 in
80.0 mm
|
Natural
|
0.472 in
12.0 mm
|
3.15 in
80.0 mm
|
||
| $7.50 - $8.00 | 1270 In stock |
3.15 in
80.0 mm
|
Natural
|
0.472 in
12.0 mm
|
3.15 in
80.0 mm
|
||
| $18.90 - $21.60 | 5 In stock |
3.15 in
80.0 mm
|
Natural
|
0.472 in
12.0 mm
|
3.15 in
80.0 mm
|
||
| $15.60 - $17.20 | 132 In stock |
2.52 in
64.0 mm
|
Black
|
0.669 in
17.0 mm
|
1.28 in
32.5 mm
|
||
| $17.50 - $19.30 | Request the lead time here |
2.52 in
64.0 mm
|
Black
|
0.669 in
17.0 mm
|
1.969 in
50.0 mm
|
||
| $18.90 - $21.60 | 100 In stock |
3.15 in
80.0 mm
|
Natural
|
0.472 in
12.0 mm
|
3.15 in
80.0 mm
|
||
| $15.60 - $17.20 | 135 In stock |
2.52 in
64.0 mm
|
|
0.669 in
17.0 mm
|
1.28 in
32.5 mm
|
||
| $17.50 - $19.30 | 72 In stock |
2.52 in
64.0 mm
|
|
0.669 in
17.0 mm
|
1.969 in
50.0 mm
|
||
| $16.80 - $16.80 | 500 In stock |
3.819 in
97.0 mm
|
Black
|
0.945 in
24.0 mm
|
3.094 in
78.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue