Lift Off Screw Mount Hinges are easy lift-off function. They come in stainless steel and steel with either a zinc plated or black powder coated finish. They have an hinge rotation angle of 180 degree. The design is drilled to be screwed to the frame.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Colour | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $4.34 - $4.40 | Request the lead time here |
|
|
Black
|
|
|
||
| Request the lead time here |
0.098 in
2.5 mm
|
3.937 in
100.0 mm
|
Black
|
0.098 in
2.5 mm
|
2.953 in
75.0 mm
|
|||
| Request the lead time here |
0.098 in
2.5 mm
|
3.937 in
100.0 mm
|
Black
|
0.098 in
2.5 mm
|
2.953 in
75.0 mm
|
|||
| Request the lead time here |
0.098 in
2.5 mm
|
3.937 in
100.0 mm
|
Black
|
0.098 in
2.5 mm
|
2.953 in
75.0 mm
|
|||
| $11.78 - $12.54 | 194 In stock |
|
|
Black
|
|
2.953 in
75.0 mm
|
||
| $8.91 - $9.47 | 90 In stock |
|
3.937 in
100.0 mm
|
Black
|
0.098 in
2.5 mm
|
2.953 in
75.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue