Menu Search

Lynch Pins

In production

Lynch Pins are used as a convenient way to adjust or remove accessories on equipment. The self-locking ring snaps into place, to securely hole the assembly. They allow for fast and rapid removal.

Lynch Pins are forged from Steel for maximum strength and come plated with Zinc that has a yellow dichromate that benefits from corrosion resistance. We offer Lynch Pins in various sizes and configurations to meet any application.

  • Pin Material: Grade 2 Low Carbon Steel
  • Plating: Steel Zinc and Yellow CR+3 Trivalent Zinc.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
5 results
Product SKUs information
Item Code Price range Availability Pin Diameter Usable Length View
$1.80 - $2.10 Request the lead time here
$2.20 - $2.50 Request the lead time here
$3.70 - $4.40 Request the lead time here
$3.90 - $4.60 Request the lead time here
$2.60 - $3.10 Request the lead time here
Lynch Pins - Pin Diameter - 4.7 mm | 0.187 in; Usable Length - 28.6 mm | 1.125 in; Low Carbon Steel

LP3/16X1-1/8-Y2R

Price Range
$2.10 - $1.80

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Low Carbon Steel
  • Finish
    Zinc Plated
Lynch Pins - Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 36.5 mm | 1.438 in; Low Carbon Steel

LP1/4X1-7/16-Y2R

Price Range
$2.50 - $2.20

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Low Carbon Steel
  • Finish
    Zinc Plated
Lynch Pins - Pin Diameter - 11.1 mm | 0.437 in; Usable Length - 37.3 mm | 1.469 in; Low Carbon Steel

LP7/16X1-15/32Y2R

Price Range
$4.40 - $3.70

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Low Carbon Steel
  • Finish
    Zinc Plated
Lynch Pins - Pin Diameter - 11.1 mm | 0.437 in; Usable Length - 40.5 mm | 1.594 in; Low Carbon Steel

LP7/16X1-19/32Y2R

Price Range
$4.60 - $3.90

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Low Carbon Steel
  • Finish
    Zinc Plated
Lynch Pins - Pin Diameter - 7.9 mm | 0.312 in; Usable Length - 38.1 mm | 1.500 in; Low Carbon Steel

LP5/16X1-1/2-Y2R

Price Range
$3.10 - $2.60

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Low Carbon Steel
  • Finish
    Zinc Plated