Male To Female Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Internal Thread Length | Distance Across Flats | Colour | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.33 - $0.395 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
| $0.6869 - $0.8673 | Request the lead time here |
0.138 in
3.5 mm
|
0.236 in
6 mm
|
Black
|
M3
|
Nylon 6/6
|
0.236 in
6 mm
|
||
| $0.5114 - $0.5813 | 6400 In stock |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
Natural
|
|
Polyamide 66
|
1.461 in
37.1 mm
|
||
| $0.4598 - $0.5094 | Request the lead time here |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.650 in
16.5 mm
|
||
| $0.2975 - $0.356 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.625 in
15.9 mm
|
||
| $0.2798 - $0.3348 | 5000 In stock |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.375 in
9.5 mm
|
||
| $0.5456 - $0.6197 | Request the lead time here |
0.22 in
5.6 mm
|
0.252 in
6.4 mm
|
Natural
|
|
Nylon 6/6
|
0.311 in
7.9 mm
|
||
| $0.5639 - $0.6249 | Request the lead time here |
0.236 in
6 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.394 in
10 mm
|
||
| $0.7562 - $0.8381 | 1000 In stock |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
1.063 in
27 mm
|
||
| $0.3422 - $0.4089 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
| $0.7943 - $1.0026 | 4500 In stock |
0.197 in
5 mm
|
0.315 in
8 mm
|
Black
|
M4
|
Nylon 6/6
|
0.315 in
8 mm
|
||
| $0.344 - $0.381 | Request the lead time here |
0.118 in
3 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.197 in
5 mm
|
||
| $0.4815 - $0.5334 | Request the lead time here |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.709 in
18 mm
|
||
| $0.3686 - $0.4407 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.625 in
15.9 mm
|
||
| $0.3465 - $0.4143 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.375 in
9.5 mm
|
||
| $0.5573 - $0.6332 | 1000 In stock |
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
Natural
|
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.3732 - $0.4133 | 3000 In stock |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.354 in
9 mm
|
||
| CBMFTS335A | $0.7743 - $0.8579 | 3000 In stock |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
1.181 in
30 mm
|
|
| $0.4238 - $0.5064 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
| $0.5772 - $0.6555 | Request the lead time here |
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
Natural
|
|
Nylon 6/6
|
0.689 in
17.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue