Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Height Under Bar | Maximum Holding Force | Handle Movement | View | |
|---|---|---|---|---|---|---|---|
| $48.60 - $48.60 | 50 In stock |
304 Stainless Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
65
|
||
| $36.80 - $36.80 | 200 In stock |
304 Stainless Steel
|
0.492 in
12.5 mm
|
0.50 kN
0.50 kN
|
166
|
||
| Request the lead time here |
Steel
|
0.492 in
12.5 mm
|
225.0 kg
225.0 kg
|
166
|
|||
| $40.10 - $40.10 | 100 In stock |
304 Stainless Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
78
|
||
| $56.30 - $56.30 | 50 In stock |
Steel
|
0.925 in
23.5 mm
|
1.40 kN
1.40 kN
|
175
|
||
| $21.42 - $25.14 | Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
550.0 lbf
2446.5 N
|
72
|
||
| $7.94 - $9.32 | Request the lead time here |
Steel
|
0.295 in
7.5 mm
|
60.0 lbf
266.9 N
|
80
|
||
| $16.67 - $19.56 | 6 In stock |
Steel
|
0.988 in
25.1 mm
|
330.0 lbf
1467.9 N
|
76
|
||
| $11.91 - $13.98 | 80 In stock |
Steel
|
0.748 in
19.0 mm
|
165.0 lbf
734 N
|
78
|
||
| $31.73 - $37.26 | 15 In stock |
Steel
|
1.772 in
45.0 mm
|
771.0 lbf
3429.6 N
|
72
|
||
| $41.66 - $48.89 | 20 In stock |
Stainless Steel
|
0.988 in
25.1 mm
|
330.0 lbf
1467.9 N
|
76
|
||
| $29.75 - $34.94 | Request the lead time here |
Stainless Steel
|
0.748 in
19.0 mm
|
165.0 lbf
734 N
|
76
|
||
| $17.46 - $20.49 | Request the lead time here |
Stainless Steel
|
0.295 in
7.5 mm
|
60.0 lbf
266.9 N
|
80