Menu Search

Masking Cones

In stock

Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.

The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black and Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Cap Diameter Flange Diameter Plug Diameter Maximum Temperature View
$0.1865 - $1.1569 49605 In stock
0.500 in
0.500 in
0.250 in
425 °F
$0.4873 - $3.0188 2558 In stock
0.750 in
0.750 in
0.551 in
425 °F
$0.3797 - $2.3431 1070 In stock
0.635 in
0.635 in
0.400 in
425 °F
$1.1329 - $7.0236 200 In stock
1.220 in
1.220 in
0.866 in
425 °F
$0.9028 - $5.5889 2471 In stock
1.100 in
1.100 in
0.767 in
425 °F
$0.3139 - $1.9338 1150 In stock
0.625 in
0.625 in
0.335 in
425 °F
$0.2131 - $1.3124 10400 In stock
0.500 in
0.500 in
0.316 in
425 °F
$0.3884 - $2.3969 1000 In stock
0.650 in
0.650 in
0.394 in
425 °F
$0.9356 - $5.7685 Request the lead time here
0.583 in
1.000 in
0.819 in
425 °F
$0.6458 - $4.0052 495 In stock
0.980 in
0.980 in
0.689 in
425 °F
Masking Cone Caps - Cap Diameter - 12.7 mm | 0.500 in ; Plug Diameter - 6.4 mm | 0.250 in ; Black ; EPDM

SCON250130B

Price Range
$1.1569 - $0.1865

Stock Levels
49605 In stock
Attributes
  • Cap Diameter
    0.500 in
  • Flange Diameter
    0.500 in
  • Maximum Temperature
    425 °F
  • Overall Height
    0.906 in
  • Plug Diameter
    0.250 in
Masking Cone Caps - Cap Diameter - 19.1 mm | 0.750 in ; Plug Diameter - 14 mm | 0.551 in ; Black ; EPDM

SCON551315C

Price Range
$3.0188 - $0.4873

Stock Levels
2558 In stock
Attributes
  • Cap Diameter
    0.750 in
  • Flange Diameter
    0.750 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1.417 in
  • Plug Diameter
    0.551 in
Masking Cone Caps - Cap Diameter - 16.1 mm | 0.635 in ; Plug Diameter - 10.2 mm | 0.400 in ; Black ; EPDM

SCON400230B

Price Range
$2.3431 - $0.3797

Stock Levels
1070 In stock
Attributes
  • Cap Diameter
    0.635 in
  • Flange Diameter
    0.635 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1.100 in
  • Plug Diameter
    0.400 in
Masking Cone Caps - Cap Diameter - 31 mm | 1.220 in ; Plug Diameter - 22 mm | 0.866 in ; Black ; EPDM

SCON866630C

Price Range
$7.0236 - $1.1329

Stock Levels
200 In stock
Attributes
  • Cap Diameter
    1.220 in
  • Flange Diameter
    1.220 in
  • Maximum Temperature
    425 °F
  • Overall Height
    2.087 in
  • Plug Diameter
    0.866 in
Masking Cone Caps - Cap Diameter - 27.9 mm | 1.100 in ; Plug Diameter - 19.5 mm | 0.767 in ; Black ; EPDM

SCON767532B

Price Range
$5.5889 - $0.9028

Stock Levels
2471 In stock
Attributes
  • Cap Diameter
    1.100 in
  • Flange Diameter
    1.100 in
  • Maximum Temperature
    425 °F
  • Overall Height
    2.009 in
  • Plug Diameter
    0.767 in
Masking Cone Caps - Cap Diameter - 15.9 mm | 0.625 in ; Plug Diameter - 8.5 mm | 0.335 in ; Black ; EPDM

SCON335177C

Price Range
$1.9338 - $0.3139

Stock Levels
1150 In stock
Attributes
  • Cap Diameter
    0.625 in
  • Flange Diameter
    0.625 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1.000 in
  • Plug Diameter
    0.335 in
Masking Cone Caps - Cap Diameter - 12.7 mm | 0.500 in ; Plug Diameter - 8 mm | 0.316 in ; Black ; EPDM

SCON316216B

Price Range
$1.3124 - $0.2131

Stock Levels
10400 In stock
Attributes
  • Cap Diameter
    0.500 in
  • Flange Diameter
    0.500 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1.000 in
  • Plug Diameter
    0.316 in
Masking Cone Caps - Cap Diameter - 16.5 mm | 0.650 in ; Plug Diameter - 10 mm | 0.394 in ; Black ; EPDM

SCON394197B

Price Range
$2.3969 - $0.3884

Stock Levels
1000 In stock
Attributes
  • Cap Diameter
    0.650 in
  • Flange Diameter
    0.650 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1.102 in
  • Plug Diameter
    0.394 in
Masking Cone Caps - Cap Diameter - 14.8 mm | 0.583 in ; Plug Diameter - 20.8 mm | 0.819 in ; Black ; EPDM

SCON819583C

Price Range
$5.7685 - $0.9356

Stock Levels
Request the lead time here
Attributes
  • Cap Diameter
    0.583 in
  • Flange Diameter
    1.000 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1.929 in
  • Plug Diameter
    0.819 in
Masking Cone Caps - Cap Diameter - 24.9 mm | 0.980 in ; Plug Diameter - 17.5 mm | 0.689 in ; Black ; EPDM

SCON689453C

Price Range
$4.0052 - $0.6458

Stock Levels
495 In stock
Attributes
  • Cap Diameter
    0.980 in
  • Flange Diameter
    0.980 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1.500 in
  • Plug Diameter
    0.689 in