Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.
The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Diameter | Flange Diameter | Plug Diameter | Maximum Temperature | View | |
|---|---|---|---|---|---|---|---|
| $0.4484 - $2.7644 | 2082 In stock | 
 
0.625 in
 
15.9 mm
 
 | 
 
0.625 in
 
15.9 mm
 
 | 
 
0.335 in
 
8.5 mm
 
 | 
 
600 °F
 
315.6 °C
 
 | 
||
| $0.9234 - $5.7085 | 372 In stock | 
 
0.980 in
 
24.9 mm
 
 | 
 
0.980 in
 
24.9 mm
 
 | 
 
0.689 in
 
17.5 mm
 
 | 
 
600 °F
 
315.6 °C
 
 | 
||
| $0.3052 - $1.8773 | 8000 In stock | 
 
0.500 in
 
12.7 mm
 
 | 
 
0.500 in
 
12.7 mm
 
 | 
 
0.316 in
 
8 mm
 
 | 
 
600 °F
 
315.6 °C
 
 | 
||
| $0.6995 - $4.304 | 3500 In stock | 
 
0.750 in
 
19.1 mm
 
 | 
 
0.750 in
 
19.1 mm
 
 | 
 
0.551 in
 
14 mm
 
 | 
 
600 °F
 
315.6 °C
 
 | 
||
| $1.3363 - $8.219 | 800 In stock | 
 
1.000 in
 
25.4 mm
 
 | 
 
1.000 in
 
25.4 mm
 
 | 
 
0.819 in
 
20.8 mm
 
 | 
 
600 °F
 
315.6 °C
 
 | 
||
| $0.553 - $3.407 | 3400 In stock | 
 
0.650 in
 
16.5 mm
 
 | 
 
0.650 in
 
16.5 mm
 
 | 
 
0.394 in
 
10 mm
 
 | 
 
600 °F
 
315.6 °C
 
 | 
||
| $1.2912 - $7.9801 | 278 In stock | 
 
1.100 in
 
27.9 mm
 
 | 
 
1.100 in
 
27.9 mm
 
 | 
 
0.767 in
 
19.5 mm
 
 | 
 
600 °F
 
315.6 °C
 
 | 
||
| $1.6199 - $10.0424 | 300 In stock | 
 
1.220 in
 
31 mm
 
 | 
 
1.220 in
 
31 mm
 
 | 
 
0.866 in
 
22 mm
 
 | 
 
600 °F
 
315.6 °C
 
 | 
||
| SCON250130A | $0.2674 - $1.6501 | 500 In stock | 
 
0.500 in
 
12.7 mm
 
 | 
 
0.500 in
 
12.7 mm
 
 | 
 
0.250 in
 
6.4 mm
 
 | 
 
600 °F
 
315.6 °C
 
 | 
|
| $0.5442 - $3.3476 | 1650 In stock | 
 
0.635 in
 
16.1 mm
 
 | 
 
0.635 in
 
16.1 mm
 
 | 
 
0.400 in
 
10.2 mm
 
 | 
 
600 °F
 
315.6 °C
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue