Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.
The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Diameter | Flange Diameter | Plug Diameter | Maximum Temperature | View | |
|---|---|---|---|---|---|---|---|
| $0.4484 - $2.7644 | 2082 In stock |
0.625 in
15.9 mm
|
0.625 in
15.9 mm
|
0.335 in
8.5 mm
|
600 °F
315.6 °C
|
||
| $0.9234 - $5.7085 | 372 In stock |
0.980 in
24.9 mm
|
0.980 in
24.9 mm
|
0.689 in
17.5 mm
|
600 °F
315.6 °C
|
||
| $0.3052 - $1.8773 | 8000 In stock |
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
0.316 in
8 mm
|
600 °F
315.6 °C
|
||
| $0.6995 - $4.304 | 3500 In stock |
0.750 in
19.1 mm
|
0.750 in
19.1 mm
|
0.551 in
14 mm
|
600 °F
315.6 °C
|
||
| $1.3363 - $8.219 | 800 In stock |
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
0.819 in
20.8 mm
|
600 °F
315.6 °C
|
||
| $0.553 - $3.407 | 3400 In stock |
0.650 in
16.5 mm
|
0.650 in
16.5 mm
|
0.394 in
10 mm
|
600 °F
315.6 °C
|
||
| $1.2912 - $7.9801 | 278 In stock |
1.100 in
27.9 mm
|
1.100 in
27.9 mm
|
0.767 in
19.5 mm
|
600 °F
315.6 °C
|
||
| $1.6199 - $10.0424 | 300 In stock |
1.220 in
31 mm
|
1.220 in
31 mm
|
0.866 in
22 mm
|
600 °F
315.6 °C
|
||
| SCON250130A | $0.2674 - $1.6501 | 500 In stock |
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
600 °F
315.6 °C
|
|
| $0.5442 - $3.3476 | 1650 In stock |
0.635 in
16.1 mm
|
0.635 in
16.1 mm
|
0.400 in
10.2 mm
|
600 °F
315.6 °C
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue