Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
2999 In stock
0.156 in
3600 In stock
0.195 in
954 In stock
0.257 in
800 In stock
0.332 in
1150 In stock
0.400 in
1000 In stock
0.091 in
1000 In stock
0.067 in
7998 In stock
0.105 in
4462 In stock
0.130 in
1771 In stock
0.158 in
5400 In stock
0.197 in
10365 In stock
0.275 in
300 In stock
0.335 in
2722 In stock
0.414 in
823 In stock
0.500 in
455 In stock
0.640 in
369 In stock
1.020 in
1000 In stock
0.118 in
500 In stock
0.154 in
565 In stock
0.187 in
  • of 3
Masking Pull Plug - Overall Diameter - 4 mm | 0.156 in ; Pull Tab Length - 15.5 mm | 0.610 in ; Silicone

SPP0156A


Stock Levels
2999 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.156 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.195 in ; Pull Tab Length - 15.9 mm | 0.625 in ; Silicone

SPP0195A


Stock Levels
3600 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.195 in
Masking Pull Plug - Overall Diameter - 6.5 mm | 0.257 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0257A


Stock Levels
954 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.257 in
Masking Pull Plug - Overall Diameter - 8.4 mm | 0.332 in ; Pull Tab Length - 27.9 mm | 1.100 in ; Silicone

SPP0332A


Stock Levels
800 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.332 in
Masking Pull Plug - Overall Diameter - 10.2 mm | 0.400 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0400A


Stock Levels
1150 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.400 in
Masking Pull Plug - Overall Diameter - 2.3 mm | 0.091 in ; Pull Tab Length - 15.9 mm | 0.625 in ; Silicone

SPP0091A


Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.091 in
Masking Pull Plug - Overall Diameter - 1.7 mm | 0.067 in ; Pull Tab Length - 15.5 mm | 0.610 in ; Silicone

SPP0067A


Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.067 in
Masking Pull Plug - Overall Diameter - 2.7 mm | 0.105 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0105A


Stock Levels
7998 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.105 in
Masking Pull Plug - Overall Diameter - 3.3 mm | 0.130 in ; Pull Tab Length - 17.8 mm | 0.700 in ; Silicone

SPP0130A


Stock Levels
4462 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.130 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.158 in ; Pull Tab Length - 31.8 mm | 1.250 in ; Silicone

SPP0158A


Stock Levels
1771 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.158 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.197 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0197A


Stock Levels
5400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.197 in
Masking Pull Plug - Overall Diameter - 7 mm | 0.275 in ; Pull Tab Length - 23.4 mm | 0.920 in ; Silicone

SPP0275A


Stock Levels
10365 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.275 in
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0335A


Stock Levels
300 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.335 in
Masking Pull Plug - Overall Diameter - 10.5 mm | 0.414 in ; Pull Tab Length - 19.2 mm | 0.755 in ; Silicone

SPP0414A


Stock Levels
2722 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.414 in
Masking Pull Plug - Overall Diameter - 12.7 mm | 0.500 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0500A


Stock Levels
823 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.500 in
Masking Pull Plug - Overall Diameter - 16.3 mm | 0.640 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0640A


Stock Levels
455 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.640 in
Masking Pull Plug - Overall Diameter - 25.9 mm | 1.020 in ; Pull Tab Length - 24.6 mm | 0.970 in ; Silicone

SPP1020A


Stock Levels
369 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    1.020 in
Masking Pull Plug - Overall Diameter - 3 mm | 0.118 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0118A


Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.118 in
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 15.9 mm | 0.625 in ; Silicone

SPP0154A


Stock Levels
500 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.154 in
Masking Pull Plug - Overall Diameter - 4.7 mm | 0.187 in ; Pull Tab Length - 15.2 mm | 0.600 in ; Silicone

SPP0187A


Stock Levels
565 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.187 in