These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.
Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.
Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Inside Diameter | Inside Height | Maximum Temperature | View | |
|---|---|---|---|---|---|---|
| $0.2882 - $1.865 | 200 In stock |
0.437 in
11.1 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.3917 - $2.5375 | 200 In stock |
0.500 in
12.7 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.4754 - $3.0786 | 400 In stock |
0.625 in
15.9 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.5381 - $3.467 | 678 In stock |
0.750 in
19.1 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.5798 - $3.7658 | Request the lead time here |
0.875 in
22.2 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.8966 - $5.7984 | 1500 In stock |
1.062 in
27 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $1.121 - $7.2625 | 318 In stock |
1.250 in
31.8 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $2.0444 - $13.2401 | 264 In stock |
1.750 in
44.5 mm
|
2.000 in
50.8 mm
|
425 °F
218.3 °C
|
||
| $1.0403 - $6.7247 | Request the lead time here |
1.187 in
30.1 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $1.9338 - $12.5228 | 50 In stock |
1.625 in
41.3 mm
|
2.000 in
50.8 mm
|
425 °F
218.3 °C
|
||
| $0.3258 - $2.1132 | 541 In stock |
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.3618 - $2.3252 | 1301 In stock |
0.468 in
11.9 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.3769 - $2.4422 | 1459 In stock |
0.480 in
12.2 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.4693 - $3.0488 | 700 In stock |
0.600 in
15.2 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.553 - $3.5567 | 275 In stock |
0.780 in
19.8 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.5652 - $3.6463 | 500 In stock |
0.812 in
20.6 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $1.0403 - $6.7247 | Request the lead time here |
1.125 in
28.6 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.2725 - $1.7635 | 2577 In stock |
0.406 in
10.3 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.4427 - $2.8486 | 7700 In stock |
0.562 in
14.3 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.4993 - $3.228 | 741 In stock |
0.687 in
17.4 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue