Masking Tapes are used for a hose of masking applications and come in a choice of material options.
Woven Fibreglass (glass cloth) with Silicone adhesive is ideal for powder coating, e-coating, plating, anodizing and high-temperature processes.
7.3-Mil Crepe with high-temperature Rubber adhesive is a thick, pressure-sensitive masking tape that is easy to apply and remove with clean lines. Best removed when warm or hot, but it can also be removed when cold. Ideal for low-temperature liquid and powder coating applications.
1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has dielectric strength (up to 6500 volts) and is highly conformable. It cleanly removes in one-piece after use. Ideal for high-temperature processes, powder coating, soldering, electrical insulation and PC board applications.
2-Mil Polyester Film with Silicone adhesive is an industry standard product with excellent heat and solvent resistance, and no shrinkage. Does not leave behind unsightly residue and removes in one-piece. Applications include; powder coating, e-coating, plating and anodizing.
Silicone on a Myar Film tape is form-fitting, making it an excellent solution for odd shapes. It creates a waterproof seal after 24-hour self-bonding cure. It has excellent electrical properties, with a dielectric strength of 300 VPM per minute at 356F. Suitable applications include high-temperature cures and all coating applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Operating Temperature | View | |
---|---|---|---|---|
$101.70 - $125.70 | 5 In stock |
500 °F
260 °C
|
||
$11.90 - $14.70 | Request the lead time here |
325 °F
162.8 °C
|
||
$18.20 - $22.10 | 227 In stock |
400 °F
204.4 °C
|
||
$11.10 - $13.70 | 1 In stock |
500 °F
260 °C
|
||
$250.30 - $311.10 | 1 In stock |
500 °F
260 °C
|
||
$27.40 - $32.90 | 22 In stock |
400 °F
204.4 °C
|
||
$5.00 - $6.20 | Request the lead time here |
325 °F
162.8 °C
|
||
$39.10 - $49.00 | 26 In stock |
325 °F
162.8 °C
|
||
$33.00 - $41.10 | 4 In stock |
500 °F
260 °C
|
||
$15.80 - $19.10 | 84 In stock |
400 °F
204.4 °C
|
||
$3.30 - $4.30 | Request the lead time here |
325 °F
162.8 °C
|
||
$28.50 - $35.70 | 1 In stock |
325 °F
162.8 °C
|
||
$54.60 - $65.90 | 55 In stock |
400 °F
204.4 °C
|
||
$17.10 - $21.70 | 42 In stock |
325 °F
162.8 °C
|
||
$13.60 - $16.40 | 83 In stock |
400 °F
204.4 °C
|
||
$21.60 - $27.10 | 1 In stock |
500 °F
260 °C
|
||
$6.70 - $8.20 | 165 In stock |
400 °F
204.4 °C
|
||
$7.20 - $8.80 | Request the lead time here |
325 °F
162.8 °C
|
||
$42.80 - $53.40 | 4 In stock |
325 °F
162.8 °C
|
||
$17.00 - $20.70 | 7 In stock |
500 °F
260 °C
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue