A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.
Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Inside Diameter | Inside Height | Temperature Range | Washer Diameter | View | |
|---|---|---|---|---|---|---|---|
| 495 In stock |
0.220 in
5.6 mm
|
1.000 in
25.4 mm
|
|
0.590 in
15 mm
|
|||
| 500 In stock |
0.295 in
7.5 mm
|
1.000 in
25.4 mm
|
|
1.700 in
43.2 mm
|
|||
| 125 In stock |
0.240 in
6.1 mm
|
1.000 in
25.4 mm
|
|
0.500 in
12.7 mm
|
|||
| Request the lead time here |
0.156 in
4 mm
|
1.000 in
25.4 mm
|
|
0.500 in
12.7 mm
|
|||
| Request the lead time here |
0.172 in
4.4 mm
|
1.000 in
25.4 mm
|
|
0.500 in
12.7 mm
|
|||
| 250 In stock |
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
|
0.500 in
12.7 mm
|
|||
| 500 In stock |
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
|
0.825 in
21 mm
|
|||
| Request the lead time here |
0.100 in
2.5 mm
|
1.000 in
25.4 mm
|
|
0.500 in
12.7 mm
|
|||
| Request the lead time here |
0.615 in
15.6 mm
|
1.500 in
38.1 mm
|
|
1.180 in
30 mm
|
|||
| Request the lead time here |
0.453 in
11.5 mm
|
1.500 in
38.1 mm
|
|
0.984 in
25 mm
|
|||
| 5250 In stock |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
|
1.000 in
25.4 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue