Menu Search

Mini Snap Rivets

In stock

Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fixing two panels together, with a simple snap.

Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.

  • Male and female parts are pack and sold separately
  • Temperature Range: -40F up to 185F.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
$0.0744 - $0.1019 123000 In stock
0.100 in
0.500 in
$0.2061 - $0.2828 130000 In stock
0.126 in
0.100 in
0.189 in
0.500 in
$0.0633 - $0.087 302000 In stock
0.075 in
0.375 in
$0.15 - $0.1922 4000 In stock
0.063 in
0.050 in
0.012 in
0.250 in
$0.1413 - $0.1938 7000 In stock
0.094 in
0.075 in
0.091 in
0.374 in
$0.1737 - $0.2816 97000 In stock
0.100 in
0.100 in
0.400 in
$0.1635 - $0.2625 1000 In stock
0.098 in
0.039 in
0.402 in
$0.1754 - $0.284 18000 In stock
0.100 in
0.250 in
0.400 in
$0.102 - $0.1157 3000 In stock
0.050 in
0.250 in
$0.1392 - $0.1392 15000 In stock
0.063 in
0.050 in
0.075 in
0.250 in
$0.0521 - $0.0713 Request the lead time here
0.213 in
0.161 in
0.22 in
0.374 in
$0.1284 - $0.1763 2000 In stock
0.094 in
0.075 in
0.091 in
0.374 in
$0.15 - $0.1922 1000 In stock
0.062 in
.050 in
0.030 in
0.250 in
$0.15 - $0.1922 1000 In stock
0.062 in
.050 in
0.045 in
0.250 in
$0.15 - $0.1922 1000 In stock
0.062 in
.050 in
0.020 in
0.250 in
$0.2061 - $0.2828 95000 In stock
0.125 in
.100 in
0.125 in
0.500 in
$0.15 - $0.1922 1000 In stock
0.062 in
.050 in
0.062 in
0.250 in
$0.3323 - $0.426 41000 In stock
0.125 in
.100 in
0.030 in
0.500 in
$0.3654 - $0.426 10000 In stock
0.125 in
.100 in
0.062 in
0.500 in
$0.1284 - $0.1763 28000 In stock
0.094 in
0.075 in
0.043 in
0.374 in
  • of 3
Snap-Together Rivet Black ; Nylon 6/6 ; Female ; Compatible Hole Diameter 12.7 mm | 0.500 in;

27MRF12B

Price Range
$0.1019 - $0.0744

Stock Levels
123000 In stock
Attributes
  • Head Height
    0.100 in
  • Head Diameter
    0.500 in
  • Rivet Type
    Female
  • Rivet Head Shape
  • Material Flammability Standard
    UL94 V-2
Snap-Together Rivet Black ; Nylon 6/6 ; Male Barbed Rivet ; Compatible Hole Diameter 3.2 mm | 0.125 in; Panel Thickness 4.7 mm | 0.187 in

27MRM125187B

Price Range
$0.2828 - $0.2061

Stock Levels
130000 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Panel Thickness
    0.189 in
  • Head Height
    0.100 in
  • Head Diameter
    0.500 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon 6/6 ; Female ; Compatible Hole Diameter 2.4 mm | 0.094 in;

27MRF09B

Price Range
$0.087 - $0.0633

Stock Levels
302000 In stock
Attributes
  • Head Height
    0.075 in
  • Head Diameter
    0.375 in
  • Rivet Type
    Female
  • Rivet Head Shape
  • Material Flammability Standard
    UL94 V-2
Snap-Together Rivet Black ; Nylon 6/6 ; Male Barbed Rivet ; Compatible Hole Diameter 1.6 mm | 0.062 in; Panel Thickness 0.3 mm | 0.010 in

27MRM060010B

Price Range
$0.1922 - $0.15

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.063 in
  • Panel Thickness
    0.012 in
  • Head Height
    0.050 in
  • Head Diameter
    0.250 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon ; Male Barbed Rivet ; Compatible Hole Diameter 2.4 mm | 0.094 in; Panel Thickness 2.3 mm | 0.090 in

27MRM090090B

Price Range
$0.1938 - $0.1413

Stock Levels
7000 In stock
Attributes
  • Compatible Hole Diameter
    0.094 in
  • Panel Thickness
    0.091 in
  • Head Height
    0.075 in
  • Head Diameter
    0.374 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; Compatible Hole Diameter 3.2 mm | 0.125 in; Panel Thickness 2.5 mm | 0.100 in"

MBRP1-100-01

Price Range
$0.2816 - $0.1737

Stock Levels
97000 In stock
Attributes
  • Panel Thickness
    0.100 in
  • Head Height
    0.100 in
  • Head Diameter
    0.400 in
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Male Barbed Rivet
Snap-Together Rivet Natural ; Nylon ; Female Barbed Rivet ; Compatible Hole Diameter 3.2 mm | 0.125 in; Panel Thickness 1.0 mm | 0.039 in"

MBRR1-01

Price Range
$0.2625 - $0.1635

Stock Levels
1000 In stock
Attributes
  • Panel Thickness
    0.039 in
  • Head Height
    0.098 in
  • Head Diameter
    0.402 in
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Female Barbed Rivet
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; Compatible Hole Diameter 3.2 mm | 0.125 in; Panel Thickness 6.4 mm | 0.250 in"

MBRP1-250-01

Price Range
$0.284 - $0.1754

Stock Levels
18000 In stock
Attributes
  • Panel Thickness
    0.250 in
  • Head Height
    0.100 in
  • Head Diameter
    0.400 in
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Male Barbed Rivet
Snap-Together Rivet Black ; Nylon 6/6 ; Female ; Compatible Hole Diameter 6.4 mm | 0.250 in;

27MRF06B

Price Range
$0.1157 - $0.102

Stock Levels
3000 In stock
Attributes
  • Head Height
    0.050 in
  • Head Diameter
    0.250 in
  • Rivet Type
    Female
  • Rivet Head Shape
  • Material Flammability Standard
    UL94 V-2
Snap-Together Rivet Black ; Nylon 6/6 ; Male Barbed Rivet ; Compatible Hole Diameter 1.6 mm | 0.062 in; Panel Thickness 1.9 mm | 0.075 in

27MRM060075B

Price Range
$0.1392 - $0.1392

Stock Levels
15000 In stock
Attributes
  • Compatible Hole Diameter
    0.063 in
  • Panel Thickness
    0.075 in
  • Head Height
    0.050 in
  • Head Diameter
    0.250 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet 5.4 mm 5.6 mm Nylon Black

27MRF22B

Price Range
$0.0713 - $0.0521

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.213 in
  • Panel Thickness
    0.22 in
  • Head Height
    0.161 in
  • Head Diameter
    0.374 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; Compatible Hole Diameter 2.4 mm | 0.094 in; Panel Thickness 2.3 mm | 0.091 in

27MRM090090

Price Range
$0.1763 - $0.1284

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.094 in
  • Panel Thickness
    0.091 in
  • Head Height
    0.075 in
  • Head Diameter
    0.374 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 0.8 mm | .030 in; Black; Nylon

27MRM060030B

Price Range
$0.1922 - $0.15

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.062 in
  • Panel Thickness
    0.030 in
  • Head Height
    .050 in
  • Head Diameter
    0.250 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 1.1 mm | .045 in; Black; Nylon

27MRM060045B

Price Range
$0.1922 - $0.15

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.062 in
  • Panel Thickness
    0.045 in
  • Head Height
    .050 in
  • Head Diameter
    0.250 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 0.5 mm | .020 in; Black; Nylon

27MRM060020B

Price Range
$0.1922 - $0.15

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.062 in
  • Panel Thickness
    0.020 in
  • Head Height
    .050 in
  • Head Diameter
    0.250 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 3.2 mm | .125 in; Black; Nylon

27MRM125125B

Price Range
$0.2828 - $0.2061

Stock Levels
95000 In stock
Attributes
  • Compatible Hole Diameter
    0.125 in
  • Panel Thickness
    0.125 in
  • Head Height
    .100 in
  • Head Diameter
    0.500 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 1.6 mm | .062 in; Black; Nylon

27MRM060062B

Price Range
$0.1922 - $0.15

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.062 in
  • Panel Thickness
    0.062 in
  • Head Height
    .050 in
  • Head Diameter
    0.250 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 0.8 mm | .030 in; Black; Nylon

27MRM125032B

Price Range
$0.426 - $0.3323

Stock Levels
41000 In stock
Attributes
  • Compatible Hole Diameter
    0.125 in
  • Panel Thickness
    0.030 in
  • Head Height
    .100 in
  • Head Diameter
    0.500 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 1.6 mm | .062 in; Black; Nylon

27MRM125062B

Price Range
$0.426 - $0.3654

Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter
    0.125 in
  • Panel Thickness
    0.062 in
  • Head Height
    .100 in
  • Head Diameter
    0.500 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; Compatible Hole Diameter 2.4 mm | 0.094 in; Panel Thickness 1.1 mm | 0.043 in

27MRM090045

Price Range
$0.1763 - $0.1284

Stock Levels
28000 In stock
Attributes
  • Compatible Hole Diameter
    0.094 in
  • Panel Thickness
    0.043 in
  • Head Height
    0.075 in
  • Head Diameter
    0.374 in
  • Rivet Fitting Style
    Snap-Together