Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fixing two panels together, with a simple snap.
Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.2277 - $0.4248 | 1000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.032 in
0.8 mm
|
0.375 in
9.5 mm
|
||
| $0.0822 - $0.426 | Request the lead time here |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.325 in
8.3 mm
|
0.500 in
12.7 mm
|
||
| $0.2277 - $0.4248 | 27000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.020 in
0.5 mm
|
0.375 in
9.5 mm
|
||
| $0.2987 - $0.4097 | 8000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.143 in
3.6 mm
|
0.500 in
12.7 mm
|
||
| $0.3323 - $0.4248 | 1000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.312 in
7.9 mm
|
0.375 in
9.5 mm
|
||
| $0.3323 - $0.6224 | 120000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.045 in
1.1 mm
|
0.500 in
12.7 mm
|
||
| $0.2277 - $0.3858 | 1000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
||
| $0.2277 - $0.4248 | 12000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
||
| $0.2277 - $0.4248 | 8000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.045 in
1.1 mm
|
0.375 in
9.5 mm
|
||
| $0.2277 - $0.4248 | 1000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.375 in
9.5 mm
|
||
| $0.15 - $0.1922 | 1000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
0.020 in
0.5 mm
|
0.250 in
6.4 mm
|
||
| $0.2061 - $0.2828 | 95000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
||
| $0.3654 - $0.426 | 10000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
||
| $0.3323 - $0.426 | 41000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.030 in
0.8 mm
|
0.500 in
12.7 mm
|
||
| $0.15 - $0.1922 | 1000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
0.045 in
1.1 mm
|
0.250 in
6.4 mm
|
||
| $0.15 - $0.1922 | 1000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
||
| $0.1284 - $0.1763 | 2000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.091 in
2.3 mm
|
0.374 in
9.5 mm
|
||
| $0.1284 - $0.1763 | 19000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.02 in
0.5 mm
|
0.374 in
9.5 mm
|
||
| $0.0576 - $0.0789 | 355000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.374 in
9.5 mm
|
||
| $0.1284 - $0.1763 | 4000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.031 in
0.8 mm
|
0.374 in
9.5 mm