Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fixing two panels together, with a simple snap.
Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.1241 - $0.1703 | Request the lead time here |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.374 in
9.5 mm
|
||
| $0.0653 - $0.0896 | 427000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
||
| $0.1323 - $0.2744 | Request the lead time here |
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.248 in
6.3 mm
|
0.402 in
10.2 mm
|
||
| $0.1313 - $0.2721 | 105000 In stock |
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.098 in
2.5 mm
|
0.402 in
10.2 mm
|
||
| $0.1236 - $0.2537 | 4000 In stock |
0.126 in
3.2 mm
|
0.091 in
2.3 mm
|
0.039 in
1.0 mm
|
0.402 in
10.2 mm
|
||
| $0.0456 - $0.0626 | 71000 In stock |
0.213 in
5.4 mm
|
0.161 in
4.1 mm
|
0.22 in
5.6 mm
|
0.374 in
9.5 mm
|
||
| $0.0986 - $0.1118 | 3000 In stock |
0.252 in
6.4 mm
|
0.051 in
1.3 mm
|
0.028 in
0.7 mm
|
0.252 in
6.4 mm
|
||
| $0.1449 - $0.1857 | 4000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.012 in
0.3 mm
|
0.252 in
6.4 mm
|
||
| $0.1365 - $0.1872 | 7000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.091 in
2.3 mm
|
0.374 in
9.5 mm
|
||
| $0.0612 - $0.084 | 236000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.059 in
1.5 mm
|
0.374 in
9.5 mm
|
||
| $0.0719 - $0.0984 | 152000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
||
| $0.1392 - $0.1392 | 15000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.075 in
1.9 mm
|
0.252 in
6.4 mm
|
||
| $0.0557 - $0.0762 | 366000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.374 in
9.5 mm
|
||
| $0.2624 - $0.3599 | 1000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.5 in
12.7 mm
|
||
| $0.2201 - $0.3728 | 1000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
||
| $0.321 - $0.4104 | 1000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.312 in
7.9 mm
|
0.375 in
9.5 mm
|
||
| $0.2201 - $0.4104 | 1000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.375 in
9.5 mm
|
||
| $0.3531 - $0.4116 | 10000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
||
| $0.1449 - $0.1857 | 1000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
0.045 in
1.1 mm
|
0.250 in
6.4 mm
|
||
| $0.1992 - $0.2732 | 96000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm