Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Loop Tensile Strength | Spacer Length | View | |
|---|---|---|---|---|---|
| Request the lead time here |
13.0 kg
13.0 kg
|
0.531 in
13.5 mm
|
|||
| WIT-30RRA-12-M | 7000 In stock |
13.0 kg
13.0 kg
|
0.78 in
19.8 mm
|
||
| 3000 In stock |
13.0 kg
13.0 kg
|
0.28 in
7.1 mm
|
|||
| Request the lead time here |
13.0 kg
13.0 kg
|
0.28 in
7.1 mm
|
|||
| 1000 In stock |
13.0 kg
13.0 kg
|
0.78 in
19.8 mm
|
|||
| 8000 In stock |
13.0 kg
13.0 kg
|
1 in
25.4 mm
|
|||
| 6000 In stock |
13.0 kg
13.0 kg
|
0.531 in
13.5 mm
|
|||
| Request the lead time here |
13.0 kg
13.0 kg
|
1 in
25.4 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue