Menu Search

Mounting Cable Ties - Push In, Tension Wings, Spacer

In stock

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Minimum Loop Tensile Strength Spacer Length View
$0.2333 - $0.3497 6000 In stock
13.0 kg
0.531 in
$0.2084 - $0.3123 Request the lead time here
13.0 kg
0.28 in
$0.2166 - $0.3243 Request the lead time here
13.0 kg
1 in
$0.2136 - $0.3201 1000 In stock
13.0 kg
0.78 in
$0.2364 - $0.3548 8000 In stock
13.0 kg
1 in
WIT-30RRA-12-M $0.2348 - $0.3519 7000 In stock
13.0 kg
0.78 in
$0.2313 - $0.3467 3000 In stock
13.0 kg
0.28 in
$0.2111 - $0.3165 Request the lead time here
13.0 kg
0.531 in
Mounting Cable Tie - Push-In ; ; 167.6 mm | 6.600 in

WIT-30RRA-8-M

Price Range
$0.3497 - $0.2333

Stock Levels
6000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.563 in
Mounting Cable Tie - Push-In ; ; 162.6 mm | 6.400 in

WIT-30RRAA-4-M

Price Range
$0.3123 - $0.2084

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.362 in
Mounting Cable Tie - Push-In ; ; 180.3 mm | 7.100 in

WIT-30RRAA-16-M

Price Range
$0.3243 - $0.2166

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    7.114 in
Mounting Cable Tie - Push-In ; ; 175.3 mm | 6.900 in

WIT-30RRAA-12-M

Price Range
$0.3201 - $0.2136

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.862 in
Mounting Cable Tie - Push-In ; ; 180.3 mm | 7.100 in

WIT-30RRA-16-M

Price Range
$0.3548 - $0.2364

Stock Levels
8000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    7.063 in
Mounting Cable Tie - Push-In ; ; 172.7 mm | 6.800 in

WIT-30RRA-12-M

Price Range
$0.3519 - $0.2348

Stock Levels
7000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.811 in
Mounting Cable Tie - Push-In ; ; 160 mm | 6.300 in

WIT-30RRA-4-M

Price Range
$0.3467 - $0.2313

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.311 in
Mounting Cable Tie - Push-In ; ; 167.6 mm | 6.600 in

WIT-30RRAA-8-M

Price Range
$0.3165 - $0.2111

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.614 in