Menu Search

Non Threaded Spacer - Plastic Coved

In stock

Coved spacers are designed for attaching parts to rods, tubes, or curved contours. They fit a variety of tube diameters from 3/4" to 1-1/8". They have inside diameters from .218" to .375" to fit a variety of screw sizes. Available for standard round head screws or 90 Deg, Flat and Oval head screws. They come in a variety of spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
26 results
Product SKUs information
Item Code Price range Availability Compatible Tube Diameter Inside Diameter Outside Diameter Spacer Length View
$0.4461 - $0.5328 18000 In stock
$1.292 - $1.5431 4000 In stock
$0.4409 - $0.4844 17500 In stock
$0.7368 - $0.8801 7000 In stock
$0.9383 - $1.1205 Request the lead time here
$0.7493 - $0.8951 20000 In stock
$0.1989 - $0.2454 Request the lead time here
$0.1772 - $0.2187 1000 In stock
$0.8102 - $0.968 4000 In stock
$0.6573 - $0.7853 7500 In stock
$0.5976 - $0.714 18000 In stock
$1.1748 - $1.4031 Request the lead time here
$0.3132 - $0.3741 5500 In stock
$0.873 - $1.0428 Request the lead time here
$0.6456 - $0.771 3000 In stock
$0.6392 - $0.7635 500 In stock
$0.9605 - $1.1472 Request the lead time here
$0.71 - $0.8481 500 In stock
$0.7031 - $0.8399 500 In stock
$0.3107 - $0.371 Request the lead time here
  • of 2
N/A - Inside Diameter 6.6 mm | 0.260 in ; Outside Diameter NaN mm | 0.750 in

13CS0001B

Price Range
$0.5328 - $0.4461

Stock Levels
18000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 10.4 mm | 0.409 in ; Outside Diameter 32 mm | 1.260 in

13CS0013B

Price Range
$1.5431 - $1.292

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 6.6 mm | 0.260 in ; Outside Diameter NaN mm | 0.750 in

13CS0001

Price Range
$0.4844 - $0.4409

Stock Levels
17500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 8.3 mm | 0.325 in ; Outside Diameter 25.4 mm | 1.000 in

13CS0005

Price Range
$0.8801 - $0.7368

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 6.4 mm | 0.250 in ; Outside Diameter 25.4 mm | 1.000 in

13CS0006

Price Range
$1.1205 - $0.9383

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 6.6 mm | 0.260 in ; Outside Diameter 25.4 mm | 1.000 in

13CS0004

Price Range
$0.8951 - $0.7493

Stock Levels
20000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 8.2 mm | 0.323 in ; Outside Diameter 22 mm | 0.866 in

13CS0008

Price Range
$0.2454 - $0.1989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 6.5 mm | 0.257 in ; Outside Diameter 21.4 mm | 0.843 in

13CS0002

Price Range
$0.2187 - $0.1772

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 8.3 mm | 0.325 in ; Outside Diameter 25.4 mm | 1.000 in

13CS0005B

Price Range
$0.968 - $0.8102

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 8.2 mm | 0.323 in ; Outside Diameter 25 mm | 0.984 in

13CS0009B

Price Range
$0.7853 - $0.6573

Stock Levels
7500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 8.2 mm | 0.323 in ; Outside Diameter 25 mm | 0.984 in

13CS0009

Price Range
$0.714 - $0.5976

Stock Levels
18000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 10.4 mm | 0.409 in ; Outside Diameter 32 mm | 1.260 in

13CS0013

Price Range
$1.4031 - $1.1748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 6.5 mm | 0.257 in ; Outside Diameter 19.1 mm | 0.750 in

13CS0010

Price Range
$0.3741 - $0.3132

Stock Levels
5500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 5.5 mm | 0.218 in ; Outside Diameter 21.2 mm | 0.835 in

13CS0003

Price Range
$1.0428 - $0.873

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 9.5 mm | 0.375 in ; Outside Diameter 22.2 mm | 0.875 in

13CS0007

Price Range
$0.771 - $0.6456

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 9.5 mm | 0.375 in ; Outside Diameter 22.2 mm | 0.875 in

13CS0011

Price Range
$0.7635 - $0.6392

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 5.5 mm | 0.218 in ; Outside Diameter 21.2 mm | 0.835 in

13CS0003B

Price Range
$1.1472 - $0.9605

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 9.5 mm | 0.375 in ; Outside Diameter 22.2 mm | 0.875 in

13CS0007B

Price Range
$0.8481 - $0.71

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 9.5 mm | 0.375 in ; Outside Diameter 22.2 mm | 0.875 in

13CS0011B

Price Range
$0.8399 - $0.7031

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
N/A - Inside Diameter 8.1 mm | 0.318 in ; Outside Diameter 19.1 mm | 0.750 in

13CS0012

Price Range
$0.371 - $0.3107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Type
    Knurled with Shoulder Head
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2