Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.111 - $0.1298 | Request the lead time here |
#0-80
|
|
0.125 in
3.2 mm
|
||
$0.0537 - $0.0624 | 9000 In stock |
#2-56
|
|
0.375 in
9.5 mm
|
||
$0.0555 - $0.0648 | 2000 In stock |
#2-56
|
|
1.000 in
25.4 mm
|
||
$0.0495 - $0.0579 | Request the lead time here |
#4-40
|
|
0.125 in
3.2 mm
|
||
$0.053 - $0.0618 | Request the lead time here |
#4-40
|
|
0.875 in
22.2 mm
|
||
$0.0521 - $0.0608 | Request the lead time here |
#2-56
|
|
0.156 in
4 mm
|
||
$0.0543 - $0.0632 | 1000 In stock |
#2-56
|
|
0.500 in
12.7 mm
|
||
$0.0537 - $0.0624 | Request the lead time here |
#2-64
|
|
0.375 in
9.5 mm
|
||
$0.0506 - $0.0588 | 1000 In stock |
#4-40
|
|
0.281 in
7.1 mm
|
||
$0.0563 - $0.0654 | 1000 In stock |
#4-40
|
|
1.250 in
31.8 mm
|
||
$0.0524 - $0.0609 | 1000 In stock |
#4-40
|
|
0.188 in
4.8 mm
|
||
$0.0546 - $0.0639 | Request the lead time here |
#4-40
|
|
0.625 in
15.9 mm
|
||
$0.0611 - $0.0711 | 1000 In stock |
#4-40
|
|
1.375 in
34.9 mm
|
||
$0.0513 - $0.0603 | Request the lead time here |
#4-40
|
|
0.094 in
2.4 mm
|
||
$0.0549 - $0.0641 | Request the lead time here |
#4-40
|
|
0.688 in
17.5 mm
|
||
$0.0627 - $0.0732 | Request the lead time here |
#4-40
|
|
1.750 in
44.5 mm
|
||
$0.0537 - $0.0624 | 1000 In stock |
#4-40
|
|
0.375 in
9.5 mm
|
||
$0.0555 - $0.0648 | 21000 In stock |
#4-40
|
|
1.000 in
25.4 mm
|
||
$0.0513 - $0.0602 | Request the lead time here |
#4-40
|
|
0.094 in
2.4 mm
|
||
$0.0539 - $0.0627 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue