Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0707 - $0.0824 | 1000 In stock |
1/4-20
|
|
0.250 in
6.4 mm
|
||
$0.0573 - $0.0671 | Request the lead time here |
#2-56
|
|
1.125 in
28.6 mm
|
||
$0.0528 - $0.0614 | 12000 In stock |
#4-40
|
|
0.750 in
19.1 mm
|
||
$0.0563 - $0.0653 | 6840 In stock |
#8-32
|
|
0.500 in
12.7 mm
|
||
$0.0495 - $0.0579 | Request the lead time here |
#2-56
|
|
0.125 in
3.2 mm
|
||
$0.0545 - $0.0635 | Request the lead time here |
#2-56
|
|
0.563 in
14.3 mm
|
||
$0.0539 - $0.0626 | 7000 In stock |
#2-56
|
|
0.390 in
9.9 mm
|
||
$0.0513 - $0.0602 | Request the lead time here |
#2-56
|
|
0.094 in
2.4 mm
|
||
$0.053 - $0.0728 | 5000 In stock |
#10-32
|
|
2.000 in
50.8 mm
|
||
$0.0507 - $0.0591 | Request the lead time here |
#2-56
|
|
0.313 in
8 mm
|
||
$0.111 - $0.1298 | Request the lead time here |
#0-80
|
|
0.125 in
3.2 mm
|
||
$0.0549 - $0.0641 | Request the lead time here |
#4-40
|
|
0.688 in
17.5 mm
|
||
$0.0627 - $0.0732 | Request the lead time here |
#4-40
|
|
1.750 in
44.5 mm
|
||
$0.0537 - $0.0624 | 1000 In stock |
#4-40
|
|
0.375 in
9.5 mm
|
||
$0.0555 - $0.0648 | 21000 In stock |
#4-40
|
|
1.000 in
25.4 mm
|
||
$0.0495 - $0.0579 | Request the lead time here |
#4-40
|
|
0.125 in
3.2 mm
|
||
$0.0557 - $0.0647 | Request the lead time here |
#4-40
|
|
0.281 in
7.1 mm
|
||
$0.0597 - $0.0698 | Request the lead time here |
#4-40
|
|
0.563 in
14.3 mm
|
||
$0.0558 - $0.065 | Request the lead time here |
#4-40
|
|
0.313 in
8 mm
|
||
$0.0564 - $0.0663 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue