Menu Search

Nylon Binder Head Screws

In stock

Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.

They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
492 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0545 - $0.0635 Request the lead time here
#2-56
0.563 in
$0.0516 - $0.0605 1000 In stock
#2-56
0.125 in
$0.0611 - $0.0711 18000 In stock
#10-32
0.375 in
$0.0486 - $0.0668 2500 In stock
#8-32
2.000 in
$0.0521 - $0.0608 Request the lead time here
#2-56
0.156 in
$0.0513 - $0.0602 Request the lead time here
#2-56
0.094 in
$0.0551 - $0.0642 1000 In stock
#2-56
0.750 in
$0.0537 - $0.0626 35000 In stock
#6-32
0.375 in
$0.054 - $0.0632 23000 In stock
#6-32
0.500 in
$0.053 - $0.0728 5000 In stock
#10-32
2.000 in
$0.0524 - $0.0611 2000 In stock
#4-40
0.625 in
$0.0546 - $0.0639 1000 In stock
#2-56
0.625 in
$0.0539 - $0.0626 7000 In stock
#2-56
0.390 in
$0.0512 - $0.06 2000 In stock
#2-56
0.375 in
$0.0563 - $0.0653 6840 In stock
#8-32
0.500 in
$0.0512 - $0.06 28000 In stock
#4-40
0.375 in
$0.0552 - $0.0645 2000 In stock
#8-32
0.250 in
$0.05 - $0.0582 Request the lead time here
#2-56
0.188 in
$0.0707 - $0.0824 1000 In stock
1/4-20
0.250 in
$0.0513 - $0.0602 Request the lead time here
#2-56
0.094 in
  • of 25
Nylon Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 14.3 mm | 0.562 in

010256B056

Price Range
$0.0635 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.563 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon Combo Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 3.2 mm | 0.125 in

010256CD012

Price Range
$0.0605 - $0.0516

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.072 in
  • Head Height
    0.181 in
  • Thread Length
    0.125 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 9.5 mm | 0.375 in

011032B037

Price Range
$0.0711 - $0.0611

Stock Levels
18000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 50.8 mm | 2.000 in

010832B200

Price Range
$0.0668 - $0.0486

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.344 in
  • Head Height
    0.105 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 4 mm | 0.156 in

010256B015

Price Range
$0.0608 - $0.0521

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.156 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 2.4 mm | 0.093 in

010256B009

Price Range
$0.0602 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 19.1 mm | 0.750 in

010256B075

Price Range
$0.0642 - $0.0551

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.750 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 9.5 mm | 0.375 in

010632B037

Price Range
$0.0626 - $0.0537

Stock Levels
35000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in

010632B050

Price Range
$0.0632 - $0.054

Stock Levels
23000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 50.8 mm | 2.000 in

011032B200

Price Range
$0.0728 - $0.053

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #4-40 [Form]; Thread Length 15.9 mm | 0.625 in

010440B062

Price Range
$0.0611 - $0.0524

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 15.9 mm | 0.625 in

010256B062

Price Range
$0.0639 - $0.0546

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.625 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 9.9 mm | 0.390 in

010256B039

Price Range
$0.0626 - $0.0539

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.390 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 9.5 mm | 0.375 in

010256B037

Price Range
$0.06 - $0.0512

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.375 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 12.7 mm | 0.500 in

010832B050

Price Range
$0.0653 - $0.0563

Stock Levels
6840 In stock
Attributes
  • Head Diameter
    0.344 in
  • Head Height
    0.105 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #4-40 [Form]; Thread Length 9.5 mm | 0.375 in

010440B037

Price Range
$0.06 - $0.0512

Stock Levels
28000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 6.4 mm | 0.250 in

010832B025

Price Range
$0.0645 - $0.0552

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.344 in
  • Head Height
    0.105 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 4.7 mm | 0.187 in

010256B018

Price Range
$0.0582 - $0.05

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.188 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon Slotted Drive Round Head N/A - Thread Size 1/4-20; Thread Length 6.4 mm | 0.250 in

012520B025

Price Range
$0.0824 - $0.0707

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.525 in
  • Head Height
    0.165 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon Combo Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 2.4 mm | 0.093 in

010256CD009

Price Range
$0.0602 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.072 in
  • Head Height
    0.181 in
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Colour
    Natural