Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0522 - $0.0717 | 13000 In stock |
M4
|
|
0.236 in
6.0 mm
|
||
| $0.0491 - $0.0672 | 19000 In stock |
M3
|
|
0.472 in
12.0 mm
|
||
| $0.0951 - $0.1304 | 3500 In stock |
M6
|
|
1.181 in
30.0 mm
|
||
| $0.0495 - $0.0678 | 4000 In stock |
M2.5 x 0.45
|
|
0.63 in
16.0 mm
|
||
| $0.0476 - $0.0653 | 37000 In stock |
M2 x 0.4
|
|
0.236 in
6.0 mm
|
||
| $0.0578 - $0.0792 | 2000 In stock |
M5
|
|
0.394 in
10.0 mm
|
||
| $0.3206 - $0.4397 | Request the lead time here |
M10 x 1.5
|
|
1.181 in
30.0 mm
|
||
| $0.0498 - $0.0683 | 10000 In stock |
M3
|
|
0.787 in
20.0 mm
|
||
| $0.2648 - $0.3633 | 500 In stock |
M8
|
|
0.394 in
10.0 mm
|
||
| $0.2279 - $0.3125 | 15000 In stock |
M10 x 1.5
|
|
0.984 in
25.0 mm
|
||
| $0.0495 - $0.0678 | Request the lead time here |
M3
|
|
0.63 in
16.0 mm
|
||
| $0.0555 - $0.0761 | Request the lead time here |
M4
|
|
1.181 in
30.0 mm
|
||
| $0.0476 - $0.0653 | 47000 In stock |
M2.5 x 0.45
|
|
0.236 in
6.0 mm
|
||
| $0.048 - $0.066 | 12000 In stock |
M3
|
|
0.315 in
8.0 mm
|
||
| $0.0726 - $0.0995 | 1000 In stock |
M4
|
|
0.787 in
20.0 mm
|
||
| $0.0921 - $0.1263 | 3000 In stock |
M6
|
|
0.63 in
16.0 mm
|
||
| $0.0486 - $0.0666 | 5000 In stock |
M3
|
|
0.394 in
10.0 mm
|
||
| $0.0531 - $0.0731 | 3000 In stock |
M4
|
|
0.63 in
16.0 mm
|
||
| $0.0678 - $0.0929 | 7000 In stock |
M6
|
|
0.472 in
12.0 mm
|
||
| $0.0476 - $0.0653 | 71000 In stock |
M3
|
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue