Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0491 - $0.0672 | 7000 In stock | 
 
M2.5 x 0.45
 
 | 
 | 
 
0.472 in
 
12.0 mm
 
 | 
||
| $0.2231 - $0.306 | 6000 In stock | 
 
M6
 
 | 
 | 
 
2.756 in
 
70.0 mm
 
 | 
||
| $0.0503 - $0.0689 | 70000 In stock | 
 
M2
 
 | 
 
1.035 in
 
26.3 mm
 
 | 
 
0.984 in
 
25.0 mm
 
 | 
||
| $0.0471 - $0.0647 | 13000 In stock | 
 
M2
 
 | 
 
0.209 in
 
5.3 mm
 
 | 
 
0.157 in
 
4.0 mm
 
 | 
||
| $0.0503 - $0.0689 | 17000 In stock | 
 
M2.5
 
 | 
 
1.047 in
 
26.6 mm
 
 | 
 
0.984 in
 
25.0 mm
 
 | 
||
| $0.048 - $0.066 | 10000 In stock | 
 
M2
 
 | 
 
0.366 in
 
9.3 mm
 
 | 
 
0.315 in
 
8.0 mm
 
 | 
||
| $0.0495 - $0.0678 | Request the lead time here | 
 
M2 x 0.4
 
 | 
 | 
 
0.63 in
 
16.0 mm
 
 | 
||
| $0.0498 - $0.0683 | 50000 In stock | 
 
M2.5
 
 | 
 
0.85 in
 
21.6 mm
 
 | 
 
0.787 in
 
20.0 mm
 
 | 
||
| $0.0551 - $0.0753 | 2000 In stock | 
 
M3
 
 | 
 
1.748 in
 
44.4 mm
 
 | 
 
1.654 in
 
42.0 mm
 
 | 
||
| $0.048 - $0.066 | 77000 In stock | 
 
M2.5 x 0.45
 
 | 
 | 
 
0.315 in
 
8.0 mm
 
 | 
||
| $0.0491 - $0.0672 | 23000 In stock | 
 
M2
 
 | 
 
0.524 in
 
13.3 mm
 
 | 
 
0.472 in
 
12.0 mm
 
 | 
||
| $0.0498 - $0.0683 | 48000 In stock | 
 
M2
 
 | 
 
0.839 in
 
21.3 mm
 
 | 
 
0.787 in
 
20.0 mm
 
 | 
||
| $0.3206 - $0.4397 | Request the lead time here | 
 
M10 x 1.5
 
 | 
 | 
 
1.181 in
 
30.0 mm
 
 | 
||
| $0.0498 - $0.0683 | 10000 In stock | 
 
M3
 
 | 
 | 
 
0.787 in
 
20.0 mm
 
 | 
||
| $0.0522 - $0.0717 | 13000 In stock | 
 
M4
 
 | 
 | 
 
0.236 in
 
6.0 mm
 
 | 
||
| $0.2648 - $0.3633 | 500 In stock | 
 
M8
 
 | 
 | 
 
0.394 in
 
10.0 mm
 
 | 
||
| $0.048 - $0.066 | 12000 In stock | 
 
M3
 
 | 
 | 
 
0.315 in
 
8.0 mm
 
 | 
||
| $0.0578 - $0.0792 | 2000 In stock | 
 
M5
 
 | 
 | 
 
0.394 in
 
10.0 mm
 
 | 
||
| $0.0476 - $0.0653 | 37000 In stock | 
 
M2 x 0.4
 
 | 
 | 
 
0.236 in
 
6.0 mm
 
 | 
||
| $0.0527 - $0.0722 | 11000 In stock | 
 
M4
 
 | 
 | 
 
0.394 in
 
10.0 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue