Menu Search

Nylon Flange Nuts

In stock

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Overall Height View
$0.0972 - $0.107 Request the lead time here
10-32
Black
Nylon
0.250 in
$0.0938 - $0.1032 Request the lead time here
6-32
Black
Nylon
0.200 in
$0.1073 - $0.1182 Request the lead time here
1/4-20
Black
Nylon
0.275 in
$0.1344 - $0.1572 Request the lead time here
M6x1.0
Black
Nylon
0.264 in
$0.1145 - $0.1335 Request the lead time here
#4-40
Black
Nylon 6/6
0.100 in
$0.1145 - $0.1335 2000 In stock
8-32
Black
Nylon 6/6
0.130 in
$0.1188 - $0.1317 Request the lead time here
M6
Black
Nylon
0.236 in
$0.1179 - $0.1305 Request the lead time here
M5
Black
Nylon
0.205 in
$0.93 - $1.0304 Request the lead time here
M32
Black
Nylon
0.354 in
$0.9801 - $1.086 Request the lead time here
M16
Black
Nylon
0.768 in
$0.8079 - $0.8889 Request the lead time here
5/8-11
Black
Nylon
0.557 in
$0.1182 - $0.1376 18000 In stock
6-32
Black
Nylon 6/6
0.120 in
$0.2649 - $0.2913 Request the lead time here
1/4-28
Black
Nylon
0.226 in
$0.6968 - $0.7722 Request the lead time here
M25
Black
Nylon
0.354 in
$0.0729 - $0.08 Request the lead time here
M3
Black
Nylon
0.122 in
$0.1241 - $0.1362 Request the lead time here
10-24
Black
Nylon 6/6
0.135 in
$0.2438 - $0.2681 Request the lead time here
1032
Black
Nylon
0.208 in
$0.2649 - $0.2913 26000 In stock
1/4-20
Black
Nylon
0.226 in
$0.4403 - $0.4877 Request the lead time here
M10
Black
Nylon
0.394 in
$0.891 - $0.9873 1000 In stock
M16 x 2.0
Natural
Nylon 6/6
0.768 in
  • of 4
Lock Nut 10-32 0.365 in Nylon Black

0701032SLNB

Price Range
$0.107 - $0.0972

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.250 in
  • Thread Size
    10-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut 6-32 0.305 in Nylon Black

0700632SLNB

Price Range
$0.1032 - $0.0938

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.200 in
  • Thread Size
    6-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut 1/4-20 0.425 in Nylon Black

0725020SLNB

Price Range
$0.1182 - $0.1073

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.275 in
  • Thread Size
    1/4-20
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut M6x1.0 0.429 in Nylon Black

07M060100LNB

Price Range
$0.1572 - $0.1344

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.264 in
  • Thread Size
    M6x1.0
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Black; Nylon 6/6

0700440LNB

Price Range
$0.1335 - $0.1145

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.250 in
  • Overall Height
    0.100 in
  • Thread Size
    #4-40
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.130 in; Black; Nylon 6/6

0700832LNB

Price Range
$0.1335 - $0.1145

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Overall Height
    0.130 in
  • Thread Size
    8-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 6.0 mm | 0.236 in; Black; Nylon

04M060100WFHNB

Price Range
$0.1317 - $0.1188

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Overall Height
    0.236 in
  • Thread Size
    M6
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M5; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 5.2 mm | 0.205 in; Black; Nylon

04M050080WFHNB

Price Range
$0.1305 - $0.1179

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Overall Height
    0.205 in
  • Thread Size
    M5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut M32 36.5 mm Nylon Black

04M320150WFHNB

Price Range
$1.0304 - $0.93

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.437 in
  • Overall Height
    0.354 in
  • Thread Size
    M32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M16; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 19.5 mm | 0.768 in; Black; Nylon

04M160200WFHNB

Price Range
$1.086 - $0.9801

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.945 in
  • Overall Height
    0.768 in
  • Thread Size
    M16
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 5/8-11; Distance Across Flats 23.6 mm | 0.930 in; Overall Height 14.1 mm | 0.557 in; Black; Nylon

0462511HFNB

Price Range
$0.8889 - $0.8079

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.930 in
  • Overall Height
    0.557 in
  • Thread Size
    5/8-11
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in; Black; Nylon 6/6

0700632LNB

Price Range
$0.1376 - $0.1182

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.120 in
  • Thread Size
    6-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1/4-28; Distance Across Flats 10.9 mm | 0.428 in; Overall Height 5.7 mm | 0.226 in; Black; Nylon

0425028HFNB

Price Range
$0.2913 - $0.2649

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.428 in
  • Overall Height
    0.226 in
  • Thread Size
    1/4-28
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut M25 27.9 mm Nylon Black

04M250150WFHNB

Price Range
$0.7722 - $0.6968

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.098 in
  • Overall Height
    0.354 in
  • Thread Size
    M25
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 3.1 mm | 0.122 in; Black; Nylon

04M030050WFHNB

Price Range
$0.08 - $0.0729

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Overall Height
    0.122 in
  • Thread Size
    M3
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Black; Nylon 6/6

0701024LNB

Price Range
$0.1362 - $0.1241

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.135 in
  • Thread Size
    10-24
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1032; Distance Across Flats 9.2 mm | 0.364 in; Overall Height 5.3 mm | 0.208 in; Black; Nylon

0401032HFNB

Price Range
$0.2681 - $0.2438

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.364 in
  • Overall Height
    0.208 in
  • Thread Size
    1032
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1/4-20; Distance Across Flats 10.9 mm | 0.428 in; Overall Height 5.7 mm | 0.226 in; Black; Nylon

0425020HFNB

Price Range
$0.2913 - $0.2649

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.428 in
  • Overall Height
    0.226 in
  • Thread Size
    1/4-20
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M10; Distance Across Flats 16.0 mm | 0.63 in; Overall Height 10.0 mm | 0.394 in; Black; Nylon

04M100150WFHNB

Price Range
$0.4877 - $0.4403

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.63 in
  • Overall Height
    0.394 in
  • Thread Size
    M10
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M16; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 19.5 mm | 0.768 in Natural

04M160200WFHN

Price Range
$0.9873 - $0.891

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.768 in
  • Tolerance
    0.4 mm
  • Thread Size
    M16 x 2.0
  • Nut Shape
    Hexagonal
  • Colour
    Natural