Menu Search

Nylon Flange Nuts

In stock

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Overall Height View
$0.1505 - $0.1665 43000 In stock
M8
Natural
Nylon 6/6
0.315 in
$0.4002 - $0.4434 1000 In stock
M10 x 1.5
Natural
Nylon 6/6
0.394 in
$0.0771 - $0.0851 9000 In stock
M4
Natural
Nylon 6/6
0.134 in
$0.4413 - $0.489 2500 In stock
M20 x 1.5
Natural
Nylon 6/6
0.315 in
$0.0663 - $0.0728 16000 In stock
M3
Natural
Nylon 6/6
0.122 in
$0.891 - $0.9873 1000 In stock
M16
Natural
Nylon 6/6
0.768 in
$0.5567 - $0.6168 1000 In stock
M12
Natural
Nylon 6/6
0.571 in
$0.108 - $0.1197 20000 In stock
M6
Natural
Nylon 6/6
0.236 in
$0.8454 - $0.9366 2750 In stock
M32 x 1.5
Natural
Nylon 6/6
0.354 in
$0.402 - $0.4452 2000 In stock
M16 x 1.5
Natural
Nylon 6/6
0.264 in
$0.1071 - $0.1187 1000 In stock
M5
Natural
Nylon 6/6
0.205 in
$0.6335 - $0.702 1000 In stock
M25
Natural
Nylon 6/6
0.354 in
$0.0884 - $0.0972 2000 In stock
#10-32
Natural
Nylon 6/6
0.250 in
$0.083 - $0.0912 10000 In stock
#4-40
Natural
Nylon 6/6
0.200 in
$0.083 - $0.0912 14000 In stock
#2-56
Natural
Nylon 6/6
0.140 in
$0.0866 - $0.0951 13000 In stock
8-32
Natural
Nylon 6/6
0.230 in
$0.0975 - $0.1074 5000 In stock
1/4" x 20
Natural
Nylon 6/6
0.275 in
$0.0854 - $0.0938 17000 In stock
#6-32
Natural
Nylon 6/6
0.200 in
$0.0884 - $0.0972 Request the lead time here
#10-24
Natural
Nylon 6/6
0.250 in
$0.2708 - $0.2975 4000 In stock
3/8-32
Natural
Nylon 6/6
0.245 in
  • of 4
Hex Flange Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 8.0 mm | 0.315 in Natural

04M080125WFHN

Price Range
$0.1665 - $0.1505

Stock Levels
43000 In stock
Attributes
  • Distance Across Flats
    0.512 in
  • Overall Height
    0.315 in
  • Tolerance
    0.4 mm
  • Thread Size
    M8
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M10; Distance Across Flats 16.0 mm | 0.63 in; Overall Height 10.0 mm | 0.394 in Natural

04M100150WFHN

Price Range
$0.4434 - $0.4002

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.63 in
  • Overall Height
    0.394 in
  • Tolerance
    0.4 mm
  • Thread Size
    M10 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.4 mm | 0.134 in Natural

04M040070WFHN

Price Range
$0.0851 - $0.0771

Stock Levels
9000 In stock
Attributes
  • Distance Across Flats
    0.276 in
  • Overall Height
    0.134 in
  • Tolerance
    0.4 mm
  • Thread Size
    M4
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M20; Distance Across Flats 22.9 mm | 0.902 in; Overall Height 8.0 mm | 0.315 in Natural

04M200150WFHN

Price Range
$0.489 - $0.4413

Stock Levels
2500 In stock
Attributes
  • Distance Across Flats
    0.902 in
  • Overall Height
    0.315 in
  • Tolerance
    0.4 mm
  • Thread Size
    M20 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 3.1 mm | 0.122 in Natural

04M030050WFHN

Price Range
$0.0728 - $0.0663

Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Overall Height
    0.122 in
  • Tolerance
    0.4 mm
  • Thread Size
    M3
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M16; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 19.5 mm | 0.768 in Natural

04M160200WFHN

Price Range
$0.9873 - $0.891

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.945 in
  • Overall Height
    0.768 in
  • Tolerance
    0.4 mm
  • Thread Size
    M16
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M12; Distance Across Flats 19.0 mm | 0.748 in; Overall Height 14.5 mm | 0.571 in Natural

04M120175WFHN

Price Range
$0.6168 - $0.5567

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.748 in
  • Overall Height
    0.571 in
  • Tolerance
    0.4 mm
  • Thread Size
    M12
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 6.0 mm | 0.236 in Natural

04M060100WFHN

Price Range
$0.1197 - $0.108

Stock Levels
20000 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Overall Height
    0.236 in
  • Tolerance
    0.4 mm
  • Thread Size
    M6
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M32; Distance Across Flats 36.5 mm | 1.437 in; Overall Height 9.0 mm | 0.354 in Natural

04M320150WFHN

Price Range
$0.9366 - $0.8454

Stock Levels
2750 In stock
Attributes
  • Distance Across Flats
    1.437 in
  • Overall Height
    0.354 in
  • Tolerance
    0.4 mm
  • Thread Size
    M32 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M16; Distance Across Flats 18.9 mm | 0.744 in; Overall Height 6.7 mm | 0.264 in Natural

04M160150WFHN

Price Range
$0.4452 - $0.402

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.744 in
  • Overall Height
    0.264 in
  • Tolerance
    0.4 mm
  • Thread Size
    M16 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M5; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 5.2 mm | 0.205 in Natural

04M050080WFHN

Price Range
$0.1187 - $0.1071

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Overall Height
    0.205 in
  • Tolerance
    0.4 mm
  • Thread Size
    M5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M25; Distance Across Flats 27.9 mm | 1.098 in; Overall Height 9.0 mm | 0.354 in Natural

04M250150WFHN

Price Range
$0.702 - $0.6335

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    1.098 in
  • Overall Height
    0.354 in
  • Tolerance
    0.4 mm
  • Thread Size
    M25
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in Natural

0701032SLN

Price Range
$0.0972 - $0.0884

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Tolerance
    0.010 in
  • Thread Size
    #10-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 5.1 mm | 0.200 in Natural

0700440SLN

Price Range
$0.0912 - $0.083

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Overall Height
    0.200 in
  • Tolerance
    0.010 in
  • Thread Size
    #4-40
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 3.6 mm | 0.140 in Natural

0700256SLN

Price Range
$0.0912 - $0.083

Stock Levels
14000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Overall Height
    0.140 in
  • Tolerance
    0.010 in
  • Thread Size
    #2-56
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 5.8 mm | 0.230 in Natural

0700832SLN

Price Range
$0.0951 - $0.0866

Stock Levels
13000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Overall Height
    0.230 in
  • Tolerance
    0.010 in
  • Thread Size
    8-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 7 mm | 0.275 in Natural

0725020SLN

Price Range
$0.1074 - $0.0975

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.275 in
  • Tolerance
    0.010 in
  • Thread Size
    1/4" x 20
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 5.1 mm | 0.200 in Natural

0700632SLN

Price Range
$0.0938 - $0.0854

Stock Levels
17000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.200 in
  • Tolerance
    0.010 in
  • Thread Size
    #6-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in Natural

0701024SLN

Price Range
$0.0972 - $0.0884

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Tolerance
    0.010 in
  • Thread Size
    #10-24
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 3/8-32; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.2 mm | 0.245 in Natural

0437532HDN

Price Range
$0.2975 - $0.2708

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.245 in
  • Tolerance
    0.010 in
  • Thread Size
    3/8-32
  • Nut Shape
    Hexagonal