Menu Search

Nylon Flange Nuts

In stock

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Overall Height View
$0.2438 - $0.2681 Request the lead time here
#10-32
Black
Nylon 6/6
0.208 in
$0.4403 - $0.4877 Request the lead time here
M10 x 1.5
Black
Nylon 6/6
0.394 in
$0.2649 - $0.2913 26000 In stock
1/4" x 20
Black
Nylon 6/6
0.226 in
$0.1241 - $0.1362 Request the lead time here
#10-24
Black
Nylon 6/6
0.250 in
$0.1145 - $0.1335 Request the lead time here
#2-56
Black
Nylon 6/6
0.140 in
$0.4856 - $0.5378 Request the lead time here
M20 x 1.5
Black
Nylon 6/6
0.315 in
$0.129 - $0.1505 Request the lead time here
1/4" x 20
Black
Nylon 6/6
0.275 in
$0.1349 - $0.1574 Request the lead time here
1/4-28
Black
Nylon 6/6
0.275 in
$0.6122 - $0.6785 Request the lead time here
M12
Black
Nylon 6/6
0.571 in
$0.1166 - $0.1362 Request the lead time here
#10-32
Black
Nylon 6/6
0.250 in
$0.2979 - $0.3272 4000 In stock
3/8-32
Black
Nylon 6/6
0.245 in
$0.0848 - $0.0935 Request the lead time here
M4
Black
Nylon 6/6
0.134 in
$0.1173 - $0.1368 73000 In stock
1/4" x 20
Natural
Nylon 6/6
0.275 in
$0.2708 - $0.2975 4000 In stock
3/8-32
Natural
Nylon 6/6
0.245 in
0401032HFN $0.2216 - $0.2438 132000 In stock
#10-32
Natural
Nylon 6/6
0.208 in
$0.1224 - $0.143 1000 In stock
1/4-28
Natural
Nylon 6/6
0.275 in
$0.1061 - $0.1239 19000 In stock
#10-32
Natural
Nylon 6/6
0.250 in
$0.1128 - $0.1239 32000 In stock
#10-24
Natural
Nylon 6/6
0.250 in
$0.1074 - $0.1251 5000 In stock
#6-32
Natural
Nylon 6/6
0.200 in
$0.2409 - $0.2648 1000 In stock
1/4-28
Natural
Nylon 6/6
0.226 in
  • of 4
Lock Nut - Thread Size #10-32; Distance Across Flats 9.2 mm | 0.364 in; Overall Height 5.3 mm | 0.208 in; Black; Nylon 6/6

0401032HFNB

Price Range
$0.2681 - $0.2438

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.364 in
  • Overall Height
    0.208 in
  • Thread Size
    #10-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M10 x 1.5; Distance Across Flats 16.0 mm | 0.63 in; Overall Height 10.0 mm | 0.394 in; Black; Nylon 6/6

04M100150WFHNB

Price Range
$0.4877 - $0.4403

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.63 in
  • Overall Height
    0.394 in
  • Thread Size
    M10 x 1.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1/4-20; Distance Across Flats 10.9 mm | 0.428 in; Overall Height 5.7 mm | 0.226 in; Black; Nylon 6/6

0425020HFNB

Price Range
$0.2913 - $0.2649

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.428 in
  • Overall Height
    0.226 in
  • Thread Size
    1/4" x 20
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in; Black; Nylon 6/6

0701024LNB

Price Range
$0.1362 - $0.1241

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Thread Size
    #10-24
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 3.6 mm | 0.140 in; Black; Nylon 6/6

0700256LNB

Price Range
$0.1335 - $0.1145

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Overall Height
    0.140 in
  • Thread Size
    #2-56
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut M20 x 1.5 22.9 mm Nylon 6/6 Black

04M200150WFHNB

Price Range
$0.5378 - $0.4856

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.902 in
  • Overall Height
    0.315 in
  • Thread Size
    M20 x 1.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 7 mm | 0.275 in; Black; Nylon 6/6

0725020LNB

Price Range
$0.1505 - $0.129

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.275 in
  • Thread Size
    1/4" x 20
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 7 mm | 0.275 in; Black; Nylon 6/6

0725028LNB

Price Range
$0.1574 - $0.1349

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.275 in
  • Thread Size
    1/4-28
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M12 x 1.75; Distance Across Flats 19.0 mm | 0.748 in; Overall Height 14.5 mm | 0.571 in; Black; Nylon 6/6

04M120175WFHNB

Price Range
$0.6785 - $0.6122

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.748 in
  • Overall Height
    0.571 in
  • Thread Size
    M12
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in; Black; Nylon 6/6

0701032LNB

Price Range
$0.1362 - $0.1166

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Thread Size
    #10-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 3/8-32; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.2 mm | 0.245 in; Black; Nylon 6/6

0437532HDNB

Price Range
$0.3272 - $0.2979

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.245 in
  • Thread Size
    3/8-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M4 x 0.7; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.4 mm | 0.134 in; Black; Nylon 6/6

04M040070WFHNB

Price Range
$0.0935 - $0.0848

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Overall Height
    0.134 in
  • Thread Size
    M4
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hexagonal Lock Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 7 mm | 0.275 in Natural

0725020LN

Price Range
$0.1368 - $0.1173

Stock Levels
73000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.275 in
  • Tolerance
    0.010 in
  • Thread Size
    1/4" x 20
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 3/8-32; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.2 mm | 0.245 in Natural

0437532HDN

Price Range
$0.2975 - $0.2708

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.245 in
  • Tolerance
    0.010 in
  • Thread Size
    3/8-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #10-32; Distance Across Flats 9.2 mm | 0.364 in; Overall Height 5.3 mm | 0.208 in Natural

0401032HFN

Price Range
$0.2438 - $0.2216

Stock Levels
132000 In stock
Attributes
  • Distance Across Flats
    0.364 in
  • Overall Height
    0.208 in
  • Tolerance
    0.010 in
  • Thread Size
    #10-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 7 mm | 0.275 in Natural

0725028LN

Price Range
$0.143 - $0.1224

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.275 in
  • Tolerance
    0.010 in
  • Thread Size
    1/4-28
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in Natural

0701032LN

Price Range
$0.1239 - $0.1061

Stock Levels
19000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Tolerance
    0.010 in
  • Thread Size
    #10-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in Natural

0701024LN

Price Range
$0.1239 - $0.1128

Stock Levels
32000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Tolerance
    0.010 in
  • Thread Size
    #10-24
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 5.1 mm | 0.200 in Natural

0700632LN

Price Range
$0.1251 - $0.1074

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.200 in
  • Tolerance
    0.010 in
  • Thread Size
    #6-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 1/4-28; Distance Across Flats 10.9 mm | 0.428 in; Overall Height 5.7 mm | 0.226 in Natural

0425028HFN

Price Range
$0.2648 - $0.2409

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.428 in
  • Overall Height
    0.226 in
  • Tolerance
    0.010 in
  • Thread Size
    1/4-28
  • Nut Shape
    Hexagonal