Menu Search

Nylon Flange Nuts

In stock

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Overall Height View
$0.9626 - $1.0664 Request the lead time here
M32 x 1.5
Black
Nylon 6/6
0.354 in
$1.0145 - $1.124 Request the lead time here
M16 x 2.0
Black
Nylon 6/6
0.768 in
$0.8363 - $0.92 Request the lead time here
5/8-11
Black
Nylon 6/6
0.557 in
$0.1185 - $0.1382 10000 In stock
#4-40
Black
Nylon 6/6
0.180 in
$0.7212 - $0.7992 Request the lead time here
M25 x 1.5
Black
Nylon 6/6
0.354 in
$0.1395 - $0.1629 Request the lead time here
1/4-28
Black
Nylon 6/6
0.275 in
$0.1185 - $0.1382 Request the lead time here
#2-56
Black
Nylon 6/6
0.140 in
$0.6336 - $0.7022 Request the lead time here
M12 x 1.75
Black
Nylon 6/6
0.571 in
$0.3084 - $0.3386 Request the lead time here
3/8-32
Black
Nylon 6/6
0.245 in
$0.0878 - $0.0968 Request the lead time here
M4 x 0.7
Black
Nylon 6/6
0.134 in
$0.1221 - $0.135 Request the lead time here
M5 x 0.8
Black
Nylon 6/6
0.205 in
$0.1224 - $0.1424 Request the lead time here
#6-32
Black
Nylon 6/6
0.200 in
$0.1206 - $0.141 Request the lead time here
#10-32
Black
Nylon 6/6
0.250 in
$0.5025 - $0.5565 2000 In stock
M20 x 1.5
Black
Nylon 6/6
0.315 in
$0.1335 - $0.1557 Request the lead time here
1/4-20
Black
Nylon 6/6
0.275 in
$0.2742 - $0.3015 26000 In stock
1/4-20
Black
Nylon 6/6
0.226 in
$0.1284 - $0.141 Request the lead time here
#10-24
Black
Nylon 6/6
0.250 in
$0.2523 - $0.2775 Request the lead time here
#10-32
Black
Nylon 6/6
0.208 in
$0.4557 - $0.5048 Request the lead time here
M10 x 1.5
Black
Nylon 6/6
0.394 in
$0.0986 - $0.1082 Request the lead time here
#8-32
Black
Nylon 6/6
0.230 in
  • of 4
Hex Flange Nut M32 x 1.5 36.5 mm Nylon 6/6 Black

04M320150WFHNB

Price Range
$1.0664 - $0.9626

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.437 in
  • Overall Height
    0.354 in
  • Thread Size
    M32 x 1.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M16 x 2.0; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 19.5 mm | 0.768 in; Black; Nylon 6/6

04M160200WFHNB

Price Range
$1.124 - $1.0145

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.945 in
  • Overall Height
    0.768 in
  • Thread Size
    M16 x 2.0
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 5/8-11; Distance Across Flats 23.6 mm | 0.930 in; Overall Height 14.1 mm | 0.557 in; Black; Nylon 6/6

0462511HFNB

Price Range
$0.92 - $0.8363

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.930 in
  • Overall Height
    0.557 in
  • Thread Size
    5/8-11
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 4.6 mm | 0.180 in; Black; Nylon 6/6

0700440LNB

Price Range
$0.1382 - $0.1185

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Overall Height
    0.180 in
  • Thread Size
    #4-40
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut M25 x 1.5 27.9 mm Nylon 6/6 Black

04M250150WFHNB

Price Range
$0.7992 - $0.7212

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.098 in
  • Overall Height
    0.354 in
  • Thread Size
    M25 x 1.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 7 mm | 0.275 in; Black; Nylon 6/6

0725028LNB

Price Range
$0.1629 - $0.1395

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.275 in
  • Thread Size
    1/4-28
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 3.6 mm | 0.140 in; Black; Nylon 6/6

0700256LNB

Price Range
$0.1382 - $0.1185

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Overall Height
    0.140 in
  • Thread Size
    #2-56
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M12 x 1.75; Distance Across Flats 19.0 mm | 0.748 in; Overall Height 14.5 mm | 0.571 in; Black; Nylon 6/6

04M120175WFHNB

Price Range
$0.7022 - $0.6336

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.748 in
  • Overall Height
    0.571 in
  • Thread Size
    M12 x 1.75
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 3/8-32; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.2 mm | 0.245 in; Black; Nylon 6/6

0437532HDNB

Price Range
$0.3386 - $0.3084

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.245 in
  • Thread Size
    3/8-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M4 x 0.7; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.4 mm | 0.134 in; Black; Nylon 6/6

04M040070WFHNB

Price Range
$0.0968 - $0.0878

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Overall Height
    0.134 in
  • Thread Size
    M4 x 0.7
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M5 x 0.8; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 5.2 mm | 0.205 in; Black; Nylon 6/6

04M050080WFHNB

Price Range
$0.135 - $0.1221

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Overall Height
    0.205 in
  • Thread Size
    M5 x 0.8
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 5.1 mm | 0.200 in; Black; Nylon 6/6

0700632LNB

Price Range
$0.1424 - $0.1224

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.200 in
  • Thread Size
    #6-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in; Black; Nylon 6/6

0701032LNB

Price Range
$0.141 - $0.1206

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Thread Size
    #10-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hex Flange Nut M20 x 1.5 22.9 mm Nylon 6/6 Black

04M200150WFHNB

Price Range
$0.5565 - $0.5025

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.902 in
  • Overall Height
    0.315 in
  • Thread Size
    M20 x 1.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 7 mm | 0.275 in; Black; Nylon 6/6

0725020LNB

Price Range
$0.1557 - $0.1335

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.275 in
  • Thread Size
    1/4-20
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1/4-20; Distance Across Flats 10.9 mm | 0.428 in; Overall Height 5.7 mm | 0.226 in; Black; Nylon 6/6

0425020HFNB

Price Range
$0.3015 - $0.2742

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.428 in
  • Overall Height
    0.226 in
  • Thread Size
    1/4-20
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in; Black; Nylon 6/6

0701024LNB

Price Range
$0.141 - $0.1284

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Thread Size
    #10-24
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #10-32; Distance Across Flats 9.2 mm | 0.364 in; Overall Height 5.3 mm | 0.208 in; Black; Nylon 6/6

0401032HFNB

Price Range
$0.2775 - $0.2523

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.364 in
  • Overall Height
    0.208 in
  • Thread Size
    #10-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M10 x 1.5; Distance Across Flats 16.0 mm | 0.63 in; Overall Height 10.0 mm | 0.394 in; Black; Nylon 6/6

04M100150WFHNB

Price Range
$0.5048 - $0.4557

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.63 in
  • Overall Height
    0.394 in
  • Thread Size
    M10 x 1.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut #8-32 0.335 in Nylon 6/6 Black

0700832SLNB

Price Range
$0.1082 - $0.0986

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.230 in
  • Thread Size
    #8-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6