Menu Search

Nylon Flange Nuts

In stock

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Overall Height View
$0.4568 - $0.5061 2500 In stock
M20 x 1.5
Natural
Nylon 6/6
0.315 in
$0.1109 - $0.1229 1000 In stock
M5 x 0.8
Natural
Nylon 6/6
0.205 in
$0.6557 - $0.7266 750 In stock
M25 x 1.5
Natural
Nylon 6/6
0.354 in
$0.4161 - $0.4608 1000 In stock
M16 x 1.5
Natural
Nylon 6/6
0.264 in
$0.5762 - $0.6384 1000 In stock
M12 x 1.75
Natural
Nylon 6/6
0.571 in
  • of 4
Hex Flange Nut - Thread Size M20 x 1.5; Distance Across Flats 22.9 mm | 0.902 in; Overall Height 8.0 mm | 0.315 in Natural

04M200150WFHN

Price Range
$0.5061 - $0.4568

Stock Levels
2500 In stock
Attributes
  • Distance Across Flats
    0.902 in
  • Overall Height
    0.315 in
  • Tolerance
    0.4 mm
  • Thread Size
    M20 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M5 x 0.8; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 5.2 mm | 0.205 in Natural

04M050080WFHN

Price Range
$0.1229 - $0.1109

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Overall Height
    0.205 in
  • Tolerance
    0.4 mm
  • Thread Size
    M5 x 0.8
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M25 x 1.5; Distance Across Flats 27.9 mm | 1.098 in; Overall Height 9.0 mm | 0.354 in Natural

04M250150WFHN

Price Range
$0.7266 - $0.6557

Stock Levels
750 In stock
Attributes
  • Distance Across Flats
    1.098 in
  • Overall Height
    0.354 in
  • Tolerance
    0.4 mm
  • Thread Size
    M25 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M16 x 1.5; Distance Across Flats 18.9 mm | 0.744 in; Overall Height 6.7 mm | 0.264 in Natural

04M160150WFHN

Price Range
$0.4608 - $0.4161

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.744 in
  • Overall Height
    0.264 in
  • Tolerance
    0.4 mm
  • Thread Size
    M16 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M12 x 1.75; Distance Across Flats 19.0 mm | 0.748 in; Overall Height 14.5 mm | 0.571 in Natural

04M120175WFHN

Price Range
$0.6384 - $0.5762

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.748 in
  • Overall Height
    0.571 in
  • Tolerance
    0.4 mm
  • Thread Size
    M12 x 1.75
  • Nut Shape
    Hexagonal