Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
1500 In stock
0.984 in
1.732 in
0.157 in
$0.0672 - $0.0705 20000 In stock
0.087 in
0.197 in
0.012 in
$1.0668 - $7.3366 250 In stock
1.22 in
2.205 in
0.157 in
$0.0737 - $0.0861 11000 In stock
0.130 in
0.318 in
0.062 in
$0.063 - $0.0863 47000 In stock
0.321 in
0.625 in
0.125 in
$0.0471 - $0.0717 25000 In stock
0.380 in
0.625 in
0.125 in
$0.1481 - $0.2031 51000 In stock
0.540 in
1.120 in
0.125 in
$0.036 - $0.0548 500 In stock
0.505 in
0.750 in
0.032 in
17W12503 $0.1137 - $0.1559 8000 In stock
0.765 in
1.250 in
0.080 in
$0.0543 - $0.083 3000 In stock
0.443 in
0.750 in
0.093 in
$0.0315 - $0.0482 5000 In stock
0.317 in
0.500 in
0.062 in
$0.0702 - $0.0963 7000 In stock
0.317 in
0.750 in
0.062 in
$0.1985 - $0.272 30175 In stock
0.500 in
1.500 in
0.125 in
$0.0543 - $0.083 24000 In stock
0.443 in
0.750 in
0.093 in
$0.0419 - $0.0639 1000 In stock
0.317 in
0.500 in
0.125 in
$0.0432 - $0.0659 30000 In stock
0.505 in
0.750 in
0.062 in
$0.0471 - $0.0717 16000 In stock
0.380 in
0.625 in
0.125 in
$0.1188 - $0.1631 57000 In stock
0.516 in
1.250 in
0.062 in
$0.0326 - $0.0497 26000 In stock
0.380 in
0.625 in
0.062 in
$0.036 - $0.0548 15000 In stock
0.443 in
0.750 in
0.032 in
  • of 105
Natural Nylon 6/6 Flat Washer - Inside Diameter 25.0 mm | 0.984 in; Outside Diameter - 44.0 mm | 1.732 in; Thickness 4.0 mm | 0.157 in; ; RoHSDIN 125DIN 34815REACH

MFW150A


Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.984 in
  • Outside Diameter
    1.732 in
  • Thickness
    0.157 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 2.2 mm | 0.087 in; Outside Diameter - 5.0 mm | 0.197 in; Thickness 0.3 mm | 0.012 in; ; RoHSDIN 125DIN 34815REACH

MFW010A

Price Range
$0.0705 - $0.0672

Stock Levels
20000 In stock
Attributes
  • Inside Diameter
    0.087 in
  • Outside Diameter
    0.197 in
  • Thickness
    0.012 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 31.0 mm | 1.22 in; Outside Diameter - 56.0 mm | 2.205 in; Thickness 4.0 mm | 0.157 in; Compatible Screw Sizes M27; RoHSDIN 125DIN 34815REACH

MFW170A

Price Range
$7.3366 - $1.0668

Stock Levels
250 In stock
Attributes
  • Inside Diameter
    1.22 in
  • Outside Diameter
    2.205 in
  • Thickness
    0.157 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.3 mm | 0.130 in; 8.1 mm | 0.318 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10; REACHRoHSUL

17W03123

Price Range
$0.0861 - $0.0737

Stock Levels
11000 In stock
Attributes
  • Inside Diameter
    0.130 in
  • Outside Diameter
    0.318 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 8.2 mm | 0.321 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #3; REACHRoHS

17W06266

Price Range
$0.0863 - $0.063

Stock Levels
47000 In stock
Attributes
  • Inside Diameter
    0.321 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.7 mm | 0.380 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 3.2 mm | 0.125 in; ; REACHRoHS

16FW375125

Price Range
$0.0717 - $0.0471

Stock Levels
25000 In stock
Attributes
  • Inside Diameter
    0.380 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 13.7 mm | 0.540 in; Outside Diameter - 28.4 mm | 1.120 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #4; REACHRoHS

17W11251

Price Range
$0.2031 - $0.1481

Stock Levels
51000 In stock
Attributes
  • Inside Diameter
    0.540 in
  • Outside Diameter
    1.120 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 12.8 mm | 0.505 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 0.8 mm | 0.032 in; ; REACHRoHS

16FW500032

Price Range
$0.0548 - $0.036

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.505 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.032 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 19.4 mm | 0.765 in; Outside Diameter - 31.8 mm | 1.250 in; Thickness 2 mm | 0.080 in; Compatible Screw Sizes #2; REACHRoHS

17W12503

Price Range
$0.1559 - $0.1137

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.765 in
  • Outside Diameter
    1.250 in
  • Thickness
    0.080 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 11.3 mm | 0.443 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 2.4 mm | 0.093 in; ; REACHRoHS

16FW437093B

Price Range
$0.083 - $0.0543

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.443 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.093 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 8.1 mm | 0.317 in; Outside Diameter - 12.7 mm | 0.500 in; Thickness 1.6 mm | 0.062 in; ; REACHRoHS

16FW312062B

Price Range
$0.0482 - $0.0315

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.317 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 8.1 mm | 0.317 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #3; REACHRoHS

17W07513

Price Range
$0.0963 - $0.0702

Stock Levels
7000 In stock
Attributes
  • Inside Diameter
    0.317 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 12.7 mm | 0.500 in; Outside Diameter - 38.1 mm | 1.500 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #4; REACHRoHS

17W15002

Price Range
$0.272 - $0.1985

Stock Levels
30175 In stock
Attributes
  • Inside Diameter
    0.500 in
  • Outside Diameter
    1.500 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 11.3 mm | 0.443 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 2.4 mm | 0.093 in; ; REACHRoHS

16FW437093

Price Range
$0.083 - $0.0543

Stock Levels
24000 In stock
Attributes
  • Inside Diameter
    0.443 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.093 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 8.1 mm | 0.317 in; Outside Diameter - 12.7 mm | 0.500 in; Thickness 3.2 mm | 0.125 in; ; REACHRoHS

16FW312125B

Price Range
$0.0639 - $0.0419

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.317 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 12.8 mm | 0.505 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 1.6 mm | 0.062 in; ; REACHRoHS

16FW500062B

Price Range
$0.0659 - $0.0432

Stock Levels
30000 In stock
Attributes
  • Inside Diameter
    0.505 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 9.7 mm | 0.380 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 3.2 mm | 0.125 in; ; REACHRoHS

16FW375125B

Price Range
$0.0717 - $0.0471

Stock Levels
16000 In stock
Attributes
  • Inside Diameter
    0.380 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 13.1 mm | 0.516 in; Outside Diameter - 31.8 mm | 1.250 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #4; REACHRoHS

17W12504

Price Range
$0.1631 - $0.1188

Stock Levels
57000 In stock
Attributes
  • Inside Diameter
    0.516 in
  • Outside Diameter
    1.250 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 9.7 mm | 0.380 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 1.6 mm | 0.062 in; ; REACHRoHS

16FW375062B

Price Range
$0.0497 - $0.0326

Stock Levels
26000 In stock
Attributes
  • Inside Diameter
    0.380 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 11.3 mm | 0.443 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 0.8 mm | 0.032 in; ; REACHRoHS

16FW437032B

Price Range
$0.0548 - $0.036

Stock Levels
15000 In stock
Attributes
  • Inside Diameter
    0.443 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.032 in
  • Colour
    Black
  • Full Material
    Nylon 6/6