Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6 are natural in appearance and have a UL94 V-2 flame resistance rating.
Features Closed Grommet Nuts, and Square Head Grommet Nuts that are suitable for round or square holes. Insulates areas of assembly from electrical and thermal transfer. Provides corrosion and vibration resistance and mount with a self-tapping screw. Eliminates the need for a nut and they are great for blind mounting.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Screw Size | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2945 - $0.3932 | 1000 In stock |
5/16
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
|
|
||
| $0.086 - $0.1142 | 50000 In stock |
#10
|
0.035 in
0.9 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
|
||
| $0.1169 - $0.1562 | 5000 In stock |
#10
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
|
|
||
| $0.1254 - $0.1661 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.1706 - $0.2355 | 1000 In stock |
|
0.311 in
7.9 mm
|
0.496 in
12.6 mm
|
|
|
||
| $0.1172 - $0.1565 | 356000 In stock |
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.2945 - $0.3932 | 1000 In stock |
5/16
|
0.189 in
4.8 mm
|
0.74 in
18.8 mm
|
|
|
||
| $0.1074 - $0.1424 | 63000 In stock |
#10
|
0.063 in
1.6 mm
|
0.567 in
14.4 mm
|
|
|
||
| $0.1415 - $0.1883 | 3000 In stock |
#12
|
0.13 in
3.3 mm
|
0.535 in
13.6 mm
|
|
|
||
| $0.1694 - $0.2262 | 124000 In stock |
#8;#10
|
0.693 in
17.6 mm
|
0.492 in
12.5 mm
|
|
|
||
| $0.1325 - $0.1769 | 73000 In stock |
#6
|
0.72 in
18.3 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.1424 - $0.1893 | Request the lead time here |
#10
|
0.177 in
4.5 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
|
||
| $0.1025 - $0.1365 | 3000 In stock |
#6
|
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
|
|
||
| $0.1253 - $0.1728 | 2000 In stock |
#10
|
0.051 in
1.3 mm
|
0.701 in
17.8 mm
|
0.354 in
9.0 mm
|
|
||
| $0.108 - $0.1437 | 5000 In stock |
#8;#10
|
0.031 in
0.8 mm
|
0.437 in
11.1 mm
|
|
|
||
| $0.1295 - $0.1724 | 12000 In stock |
#8;#10
|
0.563 in
14.3 mm
|
0.563 in
14.3 mm
|
|
|
||
| $0.1539 - $0.2052 | 16000 In stock |
#10
|
0.709 in
18.0 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.2952 - $0.3933 | 2000 In stock |
1/4
|
1.063 in
27.0 mm
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
|
||
| $0.1092 - $0.1458 | 1000 In stock |
#8;#10
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.11 - $0.1469 | 331000 In stock |
#8;#10
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm