Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.
The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Colour | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1212 - $0.1413 | Request the lead time here |
M3 x 0.5
|
0.217 in
5.5 mm
|
Black
|
Nylon 6/6
|
0.094 in
2.4 mm
|
||
| $0.1022 - $0.1194 | Request the lead time here |
M5 x 0.8
|
0.315 in
8.0 mm
|
Black
|
Nylon 6/6
|
0.185 in
4.7 mm
|
||
| $0.1212 - $0.1413 | Request the lead time here |
M4 x 0.7
|
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.126 in
3.2 mm
|
||
| $0.4658 - $0.5435 | Request the lead time here |
M12 x 1.75
|
0.697 in
17.7 mm
|
Black
|
Polyamide 6/6
|
0.413 in
10.5 mm
|
||
| $0.0806 - $0.0939 | Request the lead time here |
M6 x 1.0
|
0.394 in
10.0 mm
|
Black
|
Polyamide 6/6
|
0.213 in
5.4 mm
|
||
| $0.0752 - $0.0875 | 18000 In stock |
M2.5 x 0.45
|
0.193 in
4.9 mm
|
Black
|
Polyamide 6/6
|
0.071 in
1.8 mm
|
||
| $0.4611 - $0.7028 | Request the lead time here |
11/16-27
|
1.000 in
25.4 mm
|
Black
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| $0.0707 - $0.0777 | Request the lead time here |
#2-56
|
0.180 in
4.6 mm
|
Black
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| $0.0752 - $0.0875 | Request the lead time here |
M3.5 x 0.6
|
0.272 in
6.9 mm
|
Black
|
Polyamide 6/6
|
0.106 in
2.7 mm
|
||
| $0.2754 - $0.321 | Request the lead time here |
7/16-20
|
0.685 in
17.4 mm
|
Black
|
Nylon 6/6
|
0.380 in
9.7 mm
|
||
| $0.0698 - $0.0812 | Request the lead time here |
#3-48
|
0.180 in
4.6 mm
|
Black
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| $0.1067 - $0.1244 | Request the lead time here |
#2-56
|
0.180 in
4.6 mm
|
Black
|
Nylon 6/6
|
0.090 in
2.3 mm
|
||
| $0.0752 - $0.0875 | Request the lead time here |
M3 x 0.5
|
0.213 in
5.4 mm
|
Black
|
Polyamide 6/6
|
0.087 in
2.2 mm
|
||
| $0.0809 - $0.089 | Request the lead time here |
1/4-28
|
0.425 in
10.8 mm
|
Black
|
Polyamide 6/6
|
0.235 in
6 mm
|
||
| $0.1103 - $0.1284 | Request the lead time here |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Nylon 6/6
|
0.146 in
3.7 mm
|
||
| $0.0713 - $0.0831 | Request the lead time here |
#10-32
|
0.365 in
9.3 mm
|
Black
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
| $0.1115 - $0.1299 | Request the lead time here |
#8-32
|
0.340 in
8.6 mm
|
Black
|
Nylon 6/6
|
0.170 in
4.3 mm
|
||
| Request the lead time here |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.124 in
3.1 mm
|
|||
| $0.0683 - $0.0795 | Request the lead time here |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Nylon 6/6
|
0.120 in
3 mm
|
||
| $0.1605 - $0.1872 | Request the lead time here |
M10 x 1.5
|
0.583 in
14.8 mm
|
Black
|
Polyamide 6/6
|
0.386 in
9.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue