Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.6089 - $0.9282 Request the lead time here
3/4-10
1.100 in
Black
Nylon 6/6
0.640 in
$0.1973 - $0.3009 Request the lead time here
7/16-14
0.685 in
Black
Nylon 6/6
0.380 in
$0.7887 - $1.2015 Request the lead time here
7/8-9
1.280 in
Black
Nylon 6/6
0.750 in
$0.0755 - $0.083 Request the lead time here
#6-40
0.305 in
Black
Nylon 6/6
0.120 in
$0.0792 - $0.0873 8000 In stock
M2 x 0.4
0.154 in
Black
Polyamide 6/6
0.047 in
$0.0741 - $0.0813 Request the lead time here
#8-32
0.335 in
Black
Nylon 6/6
0.130 in
$0.1124 - $0.1715 Request the lead time here
3/8-24
0.560 in
Black
Nylon 6/6
0.330 in
Request the lead time here
#10-24
0.365 in
Black
Nylon 6/6
0.196 in
$0.1124 - $0.1715 Request the lead time here
3/8-16
0.560 in
Black
Nylon 6/6
0.330 in
$0.1137 - $0.1326 Request the lead time here
#10-32
0.365 in
Black
Nylon 6/6
0.196 in
$0.8874 - $1.3526 Request the lead time here
1-8
1.480 in
Black
Nylon 6/6
0.870 in
$0.3608 - $0.5496 Request the lead time here
5/8-18
0.925 in
Black
Nylon 6/6
0.550 in
$0.2145 - $0.3272 Request the lead time here
1/2-20
0.750 in
Black
Nylon 6/6
0.430 in
$0.0707 - $0.0777 1000 In stock
#4-40
0.250 in
Black
Nylon 6/6
0.100 in
$0.0813 - $0.0896 Request the lead time here
M5 x 0.8
0.311 in
Black
Polyamide 6/6
0.169 in
$0.0749 - $0.1139 Request the lead time here
M8 x 1.25
0.508 in
Black
Polyamide 6/6
0.252 in
$0.0713 - $0.0831 Request the lead time here
#10-24
0.365 in
Black
Nylon 6/6
0.135 in
$0.1073 - $0.1637 Request the lead time here
5/16-24
0.500 in
Black
Nylon 6/6
0.270 in
$0.1028 - $0.1566 Request the lead time here
5/16-18
0.500 in
Black
Nylon 6/6
0.270 in
$0.0795 - $0.0875 Request the lead time here
M4 x 0.7
0.272 in
Black
Polyamide 6/6
0.118 in
  • of 6
Standard Hex Nut 3/4-10 1.100 in Nylon 6/6 Black

0475010HNB

Price Range
$0.9282 - $0.6089

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/16-14 0.685 in Nylon 6/6 Black

0443714HNB

Price Range
$0.3009 - $0.1973

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-14
  • Overall Height
    0.380 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/8-9 1.280 in Nylon 6/6 Black

0487509HNB

Price Range
$1.2015 - $0.7887

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.280 in
  • Thread Size
    7/8-9
  • Overall Height
    0.750 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #6-40 0.305 in Nylon 6/6 Black

0400640HNB

Price Range
$0.083 - $0.0755

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-40
  • Overall Height
    0.120 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M2 x 0.4 3.9 mm Nylon 6/6 Black

04M020040HNB

Price Range
$0.0873 - $0.0792

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.154 in
  • Thread Size
    M2 x 0.4
  • Overall Height
    0.047 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut #8-32 0.335 in Nylon 6/6 Black

0400832HNB

Price Range
$0.0813 - $0.0741

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.130 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-24 0.560 in Nylon 6/6 Black

0437524HNB

Price Range
$0.1715 - $0.1124

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-24
  • Overall Height
    0.330 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #10-24 0.365 in Nylon 6/6 Black

50M020040D026


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.196 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-16 0.560 in Nylon 6/6 Black

0437516HNB

Price Range
$0.1715 - $0.1124

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #10-32 0.365 in Nylon 6/6 Black

0401032HNSB

Price Range
$0.1326 - $0.1137

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.196 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 1-8 1.480 in Nylon 6/6 Black

0410008HNB

Price Range
$1.3526 - $0.8874

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.480 in
  • Thread Size
    1-8
  • Overall Height
    0.870 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 5/8-18 0.925 in Nylon 6/6 Black

0462518HNB

Price Range
$0.5496 - $0.3608

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-18
  • Overall Height
    0.550 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/2-20 0.750 in Nylon 6/6 Black

0450020HNB

Price Range
$0.3272 - $0.2145

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-20
  • Overall Height
    0.430 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #4-40 0.250 in Nylon 6/6 Black

0400440HNB

Price Range
$0.0777 - $0.0707

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M5 x 0.8 7.9 mm Nylon 6/6 Black

04M050080HNB

Price Range
$0.0896 - $0.0813

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.169 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M8 x 1.25 12.9 mm Nylon 6/6 Black

04M080125HNB

Price Range
$0.1139 - $0.0749

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.508 in
  • Thread Size
    M8 x 1.25
  • Overall Height
    0.252 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut #10-24 0.365 in Nylon 6/6 Black

0401024HNB

Price Range
$0.0831 - $0.0713

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 5/16-24 0.500 in Nylon 6/6 Black

0431224HNB

Price Range
$0.1637 - $0.1073

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Overall Height
    0.270 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 5/16-18 0.500 in Nylon 6/6 Black

0431218HNB

Price Range
$0.1566 - $0.1028

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Overall Height
    0.270 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M4 x 0.7 6.9 mm Nylon 6/6 Black

04M040070HNB

Price Range
$0.0875 - $0.0795

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.118 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6