Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.
The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Colour | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0713 - $0.0831 | Request the lead time here |
#10-24
|
0.365 in
9.3 mm
|
Black
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
| $0.0792 - $0.0873 | 8000 In stock |
M2 x 0.4
|
0.154 in
3.9 mm
|
Black
|
Polyamide 6/6
|
0.047 in
1.2 mm
|
||
| $0.1331 - $0.1467 | Request the lead time here |
1/4-20
|
0.425 in
10.8 mm
|
Black
|
Nylon 6/6
|
0.258 in
6.6 mm
|
||
| $0.0809 - $0.089 | 4000 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Black
|
Polyamide 6/6
|
0.235 in
6 mm
|
||
| $0.1124 - $0.1715 | Request the lead time here |
3/8-16
|
0.560 in
14.2 mm
|
Black
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
| $0.8874 - $1.3526 | Request the lead time here |
1-8
|
1.480 in
37.6 mm
|
Black
|
Nylon 6/6
|
0.870 in
22.1 mm
|
||
| $0.6089 - $0.9282 | Request the lead time here |
3/4-10
|
1.100 in
27.9 mm
|
Black
|
Nylon 6/6
|
0.640 in
16.3 mm
|
||
| $0.2754 - $0.321 | Request the lead time here |
7/16-20
|
0.685 in
17.4 mm
|
Black
|
Nylon 6/6
|
0.380 in
9.7 mm
|
||
| $0.0698 - $0.0812 | Request the lead time here |
#3-48
|
0.180 in
4.6 mm
|
Black
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| $0.1973 - $0.3009 | Request the lead time here |
7/16-14
|
0.685 in
17.4 mm
|
Black
|
Nylon 6/6
|
0.380 in
9.7 mm
|
||
| $0.1137 - $0.1326 | Request the lead time here |
#10-32
|
0.365 in
9.3 mm
|
Black
|
Nylon 6/6
|
0.196 in
5 mm
|
||
| $0.4611 - $0.7028 | Request the lead time here |
11/16-27
|
1.000 in
25.4 mm
|
Black
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| $0.0707 - $0.0777 | Request the lead time here |
#2-56
|
0.180 in
4.6 mm
|
Black
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| $0.0806 - $0.0939 | Request the lead time here |
M6 x 1.0
|
0.394 in
10.0 mm
|
Black
|
Polyamide 6/6
|
0.213 in
5.4 mm
|
||
| $0.0846 - $0.093 | Request the lead time here |
#12-24
|
0.425 in
10.8 mm
|
Black
|
Nylon 6/6
|
0.207 in
5.3 mm
|
||
| $0.2996 - $0.3492 | 3000 In stock |
1/2-13
|
0.750 in
19.1 mm
|
Black
|
Nylon 6/6
|
0.430 in
10.9 mm
|
||
| $0.1073 - $0.1637 | Request the lead time here |
5/16-24
|
0.500 in
12.7 mm
|
Black
|
Nylon 6/6
|
0.270 in
6.9 mm
|
||
| $0.1028 - $0.1566 | Request the lead time here |
5/16-18
|
0.500 in
12.7 mm
|
Black
|
Nylon 6/6
|
0.270 in
6.9 mm
|
||
| $0.0813 - $0.0896 | Request the lead time here |
M5 x 0.8
|
0.311 in
7.9 mm
|
Black
|
Polyamide 6/6
|
0.169 in
4.3 mm
|
||
| $0.0795 - $0.0875 | Request the lead time here |
M4 x 0.7
|
0.272 in
6.9 mm
|
Black
|
Polyamide 6/6
|
0.118 in
3.0 mm