Menu Search

Nylon Knurled Round Head Thumb Screws

In stock

These Knurled Round Head Thumb Screws are intended for use in situations requiring tool-free installation and removal. Due to the easy-to-grip knurled surface, they are simple to apply and fasten by hand. The oval-shaped knurled head also helps apply pressure uniformly over the surface, decreasing the possibility of damage.

It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.

  • Material: PA, Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
94 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
091032050T $0.1122 - $0.1538 4500 In stock
#10-32
0.425 in
0.500 in
$0.1287 - $0.1766 Request the lead time here
#10-32
0.425 in
2.000 in
$0.1548 - $0.1806 7000 In stock
1/4" x 20
0.540 in
0.750 in
$0.2282 - $0.3131 14500 In stock
5/16-18
0.615 in
0.500 in
$0.2496 - $0.3425 24000 In stock
5/16-18
0.615 in
2.000 in
$0.3081 - $0.4227 13500 In stock
3/8-16
0.687 in
2.000 in
$0.5499 - $0.7545 Request the lead time here
1/2-13
0.750 in
2.000 in
$0.1047 - $0.1437 1500 In stock
#4-40
0.300 in
0.250 in
$0.1365 - $0.1592 2000 In stock
#6-32
0.360 in
0.250 in
$0.1109 - $0.1523 1000 In stock
#6-32
0.360 in
1.000 in
$0.1485 - $0.1734 2000 In stock
8-32
0.425 in
0.500 in
091024075T $0.1179 - $0.1617 3000 In stock
#10-24
0.425 in
0.750 in
$0.1122 - $0.1538 2000 In stock
#10-32
0.425 in
0.375 in
$0.1238 - $0.1697 1500 In stock
#10-32
0.425 in
1.500 in
$0.152 - $0.1772 37000 In stock
1/4" x 20
0.540 in
0.500 in
$0.1616 - $0.1883 2000 In stock
1/4" x 20
0.540 in
1.500 in
$0.2424 - $0.3326 1000 In stock
5/16-18
0.615 in
1.500 in
$0.2867 - $0.3933 8750 In stock
3/8-16
0.687 in
1.500 in
$0.5178 - $0.7103 Request the lead time here
1/2-13
0.750 in
1.500 in
$0.0989 - $0.1356 14500 In stock
#4-40
0.300 in
0.188 in
  • of 5
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size #10-32; Thread Length 12.7 mm | 0.500 in

091032050T

Price Range
$0.1538 - $0.1122

Stock Levels
4500 In stock
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.325 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size #10-32; Thread Length 50.8 mm | 2.000 in

091032200T

Price Range
$0.1766 - $0.1287

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.325 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Knurled Screw 1/4-20 0.750 in Nylon 6/6 Natural

092520075T

Price Range
$0.1806 - $0.1548

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.540 in
  • Head Height
    0.365 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size 5/16-18; Thread Length 12.7 mm | 0.500 in

0931218050T

Price Range
$0.3131 - $0.2282

Stock Levels
14500 In stock
Attributes
  • Head Diameter
    0.615 in
  • Head Height
    0.385 in
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size 5/16-18; Thread Length 50.8 mm | 2.000 in

0931218200T

Price Range
$0.3425 - $0.2496

Stock Levels
24000 In stock
Attributes
  • Head Diameter
    0.615 in
  • Head Height
    0.385 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size 3/8-16; Thread Length 50.8 mm | 2.000 in

0937516200T

Price Range
$0.4227 - $0.3081

Stock Levels
13500 In stock
Attributes
  • Head Diameter
    0.687 in
  • Head Height
    0.430 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size 1/2-13; Thread Length 50.8 mm | 2.000 in

0950013200T

Price Range
$0.7545 - $0.5499

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.750 in
  • Head Height
    0.468 in
  • Thread Length
    2.000 in
  • Thread Size
    1/2-13
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size #4-40; Thread Length 6.4 mm | 0.250 in

090440025T

Price Range
$0.1437 - $0.1047

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.300 in
  • Head Height
    0.280 in
  • Thread Length
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size #6-32; Thread Length 6.4 mm | 0.250 in

090632025T

Price Range
$0.1592 - $0.1365

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.360 in
  • Head Height
    0.275 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size #6-32; Thread Length 25.4 mm | 1.000 in

090632100T

Price Range
$0.1523 - $0.1109

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.360 in
  • Head Height
    0.275 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size #8-32; Thread Length 12.7 mm | 0.500 in

090832050T

Price Range
$0.1734 - $0.1485

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    8-32
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size #10-24; Thread Length 19.1 mm | 0.750 in

091024075T

Price Range
$0.1617 - $0.1179

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.325 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size #10-32; Thread Length 9.5 mm | 0.375 in

091032037T

Price Range
$0.1538 - $0.1122

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.325 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size #10-32; Thread Length 38.1 mm | 1.500 in

091032150T

Price Range
$0.1697 - $0.1238

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.325 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size 1/4-20; Thread Length 12.7 mm | 0.500 in

092520050T

Price Range
$0.1772 - $0.152

Stock Levels
37000 In stock
Attributes
  • Head Diameter
    0.540 in
  • Head Height
    0.365 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size 1/4-20; Thread Length 38.1 mm | 1.500 in

092520150T

Price Range
$0.1883 - $0.1616

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.540 in
  • Head Height
    0.365 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
Knurled Screw 5/16-18 1.500 in Nylon 6/6 Natural

0931218150T

Price Range
$0.3326 - $0.2424

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.615 in
  • Head Height
    0.385 in
  • Thread Length
    1.500 in
  • Thread Size
    5/16-18
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size 3/8-16; Thread Length 38.1 mm | 1.500 in

0937516150T

Price Range
$0.3933 - $0.2867

Stock Levels
8750 In stock
Attributes
  • Head Diameter
    0.687 in
  • Head Height
    0.430 in
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size 1/2-13; Thread Length 38.1 mm | 1.500 in

0950013150T

Price Range
$0.7103 - $0.5178

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.750 in
  • Head Height
    0.468 in
  • Thread Length
    1.500 in
  • Thread Size
    1/2-13
  • Colour
    Natural
Nylon 6/6 Flat Drive Knurled Thumb Screw - Thread Size #4-40; Thread Length 4.8 mm | 0.188 in

090440018T

Price Range
$0.1356 - $0.0989

Stock Levels
14500 In stock
Attributes
  • Head Diameter
    0.300 in
  • Head Height
    0.280 in
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Colour
    Natural