Menu Search

Nylon Oval Head Screws

In stock

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.066 - $0.0768 Request the lead time here
#4-40
1.084 in
$0.0612 - $0.0716 7000 In stock
#6-32
0.372 in
$0.0471 - $0.0647 Request the lead time here
M2.5
0.157 in
0.157 in
$0.0615 - $0.072 Request the lead time here
#2-56
0.483 in
$0.0692 - $0.0807 Request the lead time here
#10-32
0.199 in
$0.0603 - $0.0701 Request the lead time here
#4-40
0.209 in
$0.0653 - $0.0762 6000 In stock
#8-32
0.098 in
$0.0674 - $0.0786 27000 In stock
#8-32
0.848 in
$0.098 - $0.1344 Request the lead time here
M6
1.772 in
1.772 in
$0.0914 - $0.1253 Request the lead time here
M6
0.394 in
0.394 in
$0.2705 - $0.3711 Request the lead time here
M8
0.63 in
0.63 in
$0.0512 - $0.0701 Request the lead time here
M3.5
0.472 in
0.472 in
$0.0582 - $0.08 5000 In stock
M5
0.472 in
0.472 in
$0.0932 - $0.1278 2000 In stock
M6
0.787 in
0.787 in
$0.0917 - $0.1257 Request the lead time here
M6
0.472 in
0.472 in
$0.0578 - $0.0792 Request the lead time here
M5
0.394 in
0.394 in
$0.0486 - $0.0666 Request the lead time here
M2.5
0.394 in
0.394 in
$0.0804 - $0.1103 Request the lead time here
M5
0.984 in
0.984 in
$0.0491 - $0.0672 9000 In stock
M2.5
0.472 in
0.472 in
$0.0938 - $0.1287 Request the lead time here
M6
0.984 in
0.984 in
  • of 13
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #4-40; Thread Length 28.5 mm | 1.121 in

330440A118

Price Range
$0.0768 - $0.066

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.084 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #6-32; Thread Length 10.6 mm | 0.417 in

330632A050

Price Range
$0.0716 - $0.0612

Stock Levels
7000 In stock
Attributes
  • Thread Length
    0.372 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M2.5; Thread Length 4.0 mm | 0.157 in

50M025045M004

Price Range
$0.0647 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.157 in
  • Thread Size
    M2.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #2-56; Thread Length 13 mm | 0.512 in

330256A056

Price Range
$0.072 - $0.0615

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.483 in
  • Thread Size
    #2-56
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #10-32; Thread Length 9.5 mm | 0.375 in

331032A037

Price Range
$0.0807 - $0.0692

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.199 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #4-40; Thread Length 6.2 mm | 0.246 in

330440A031

Price Range
$0.0701 - $0.0603

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.209 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #8-32; Thread Length 3.8 mm | 0.150 in

330832A025

Price Range
$0.0762 - $0.0653

Stock Levels
6000 In stock
Attributes
  • Thread Length
    0.098 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #8-32; Thread Length 22.9 mm | 0.900 in

330832A100

Price Range
$0.0786 - $0.0674

Stock Levels
27000 In stock
Attributes
  • Thread Length
    0.848 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M6; Thread Length 45.0 mm | 1.772 in

50M060100M045

Price Range
$0.1344 - $0.098

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.772 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in

50M060100M010

Price Range
$0.1253 - $0.0914

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M8; Thread Length 16.0 mm | 0.63 in

50M080125M016

Price Range
$0.3711 - $0.2705

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M8
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M3.5; Thread Length 12.0 mm | 0.472 in

50M035060M012

Price Range
$0.0701 - $0.0512

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.472 in
  • Thread Size
    M3.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M5; Thread Length 12.0 mm | 0.472 in

50M050080M012

Price Range
$0.08 - $0.0582

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.472 in
  • Thread Size
    M5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in

50M060100M020

Price Range
$0.1278 - $0.0932

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M6; Thread Length 12.0 mm | 0.472 in

50M060100M012

Price Range
$0.1257 - $0.0917

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.472 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in

50M050080M010

Price Range
$0.0792 - $0.0578

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M2.5; Thread Length 10.0 mm | 0.394 in

50M025045M010

Price Range
$0.0666 - $0.0486

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M2.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M5; Thread Length 25.0 mm | 0.984 in

50M050080M025

Price Range
$0.1103 - $0.0804

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M2.5; Thread Length 12.0 mm | 0.472 in

50M025045M012

Price Range
$0.0672 - $0.0491

Stock Levels
9000 In stock
Attributes
  • Thread Length
    0.472 in
  • Thread Size
    M2.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M6; Thread Length 25.0 mm | 0.984 in

50M060100M025

Price Range
$0.1287 - $0.0938

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled