Menu Search

Nylon Oval Head Screws

In stock

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0653 - $0.0762 7000 In stock
8-32
0.098 in
$0.0603 - $0.0701 Request the lead time here
#4-40
0.209 in
$0.0612 - $0.0716 7000 In stock
#6-32
0.372 in
$0.059 - $0.0689 Request the lead time here
#2-56
0.108 in
$0.0627 - $0.0732 Request the lead time here
#6-32
0.185 in
$0.0708 - $0.0825 2000 In stock
#6-32
1.622 in
$0.0668 - $0.0777 Request the lead time here
8-32
0.473 in
$0.0558 - $0.0765 Request the lead time here
#10-32
1.324 in
$0.0615 - $0.072 Request the lead time here
#4-40
0.459 in
$0.0539 - $0.0738 Request the lead time here
#10-32
0.574 in
$0.059 - $0.0689 Request the lead time here
#4-40
0.084 in
$0.0596 - $0.0695 1000 In stock
#6-32
0.122 in
$0.066 - $0.0768 Request the lead time here
#6-32
1.122 in
$0.0665 - $0.0776 Request the lead time here
8-32
0.411 in
$0.0741 - $0.0864 1000 In stock
#10-24
0.574 in
$0.0576 - $0.0791 500 In stock
#10-24
1.074 in
$0.0552 - $0.0756 Request the lead time here
#10-32
1.074 in
$0.0627 - $0.0732 26000 In stock
#4-40
0.896 in
$0.069 - $0.0806 Request the lead time here
#4-40
1.271 in
$0.0711 - $0.0831 1000 In stock
#10-32
0.074 in
  • of 13
Machine Screw - Natural; Nylon 6/6;

330832A025

Price Range
$0.0762 - $0.0653

Stock Levels
7000 In stock
Attributes
  • Thread Length
    0.098 in
  • Thread Size
    8-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330440A031

Price Range
$0.0701 - $0.0603

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.209 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330632A050

Price Range
$0.0716 - $0.0612

Stock Levels
7000 In stock
Attributes
  • Thread Length
    0.372 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330256A018

Price Range
$0.0689 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.108 in
  • Thread Size
    #2-56
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330632A031

Price Range
$0.0732 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.185 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330632A175

Price Range
$0.0825 - $0.0708

Stock Levels
2000 In stock
Attributes
  • Thread Length
    1.622 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330832A062

Price Range
$0.0777 - $0.0668

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.473 in
  • Thread Size
    8-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

331032A150

Price Range
$0.0765 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.324 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330440A056

Price Range
$0.072 - $0.0615

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.459 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

331032A075

Price Range
$0.0738 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.574 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330440A018

Price Range
$0.0689 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.084 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330632A025

Price Range
$0.0695 - $0.0596

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.122 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330632A125

Price Range
$0.0768 - $0.066

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.122 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330832A056

Price Range
$0.0776 - $0.0665

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.411 in
  • Thread Size
    8-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

331024A075

Price Range
$0.0864 - $0.0741

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.574 in
  • Thread Size
    #10-24
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

331024A125

Price Range
$0.0791 - $0.0576

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.074 in
  • Thread Size
    #10-24
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

331032A125

Price Range
$0.0756 - $0.0552

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.074 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330440A100

Price Range
$0.0732 - $0.0627

Stock Levels
26000 In stock
Attributes
  • Thread Length
    0.896 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

330440A137

Price Range
$0.0806 - $0.069

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.271 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Machine Screw - Natural; Nylon 6/6;

331032A025

Price Range
$0.0831 - $0.0711

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.074 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    80 / 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head