Menu Search

Nylon Oval Head Screws

In stock

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.3078 - $0.4223 Request the lead time here
M8
0.984 in
0.984 in
$0.0674 - $0.0923 Request the lead time here
1/4-20
1.018 in
$0.048 - $0.066 Request the lead time here
M2
0.315 in
0.315 in
$0.0648 - $0.0891 Request the lead time here
1/4-20
0.393 in
$0.0611 - $0.0711 Request the lead time here
#2-56
0.358 in
$0.0623 - $0.0728 Request the lead time here
#4-40
0.646 in
$0.0596 - $0.0695 1000 In stock
#6-32
0.122 in
$0.066 - $0.0768 Request the lead time here
#6-32
1.122 in
$0.0665 - $0.0776 Request the lead time here
#8-32
0.411 in
$0.0665 - $0.0776 Request the lead time here
#4-40
1.146 in
$0.0654 - $0.0764 8000 In stock
#8-32
0.161 in
$0.0696 - $0.0813 4000 In stock
#10-24
0.324 in
$0.0539 - $0.0738 Request the lead time here
#10-32
0.574 in
$0.0684 - $0.0938 Request the lead time here
1/4-20
1.518 in
$0.0488 - $0.0669 Request the lead time here
M2
0.433 in
0.433 in
$0.0486 - $0.0666 Request the lead time here
M2.5
0.394 in
0.394 in
$0.0486 - $0.0666 Request the lead time here
M3
0.394 in
0.394 in
$0.0498 - $0.0683 1000 In stock
M3.5
0.236 in
0.236 in
$0.0524 - $0.0719 Request the lead time here
M4
0.315 in
0.315 in
$0.0761 - $0.1044 Request the lead time here
M4
1.378 in
1.378 in
  • of 13
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M8; Thread Length 25.0 mm | 0.984 in

50M100150L025

Price Range
$0.4223 - $0.3078

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M8
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size 1/4-20; Thread Length 27.9 mm | 1.097 in

332520A125

Price Range
$0.0923 - $0.0674

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.018 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M2; Thread Length 8.0 mm | 0.315 in

50M020040L008

Price Range
$0.066 - $0.048

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M2
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size 1/4-20; Thread Length 12 mm | 0.472 in

332520A062

Price Range
$0.0891 - $0.0648

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.393 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #2-56; Thread Length 9.8 mm | 0.387 in

330256A043

Price Range
$0.0711 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.358 in
  • Thread Size
    #2-56
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #4-40; Thread Length 17.3 mm | 0.683 in

330440A075

Price Range
$0.0728 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.646 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #6-32; Thread Length 4.2 mm | 0.167 in

330632A025

Price Range
$0.0695 - $0.0596

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.122 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #6-32; Thread Length 29.6 mm | 1.167 in

330632A125

Price Range
$0.0768 - $0.066

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.122 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #8-32; Thread Length 11.8 mm | 0.463 in

330832A056

Price Range
$0.0776 - $0.0665

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.411 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #4-40; Thread Length 30 mm | 1.183 in

330440A125

Price Range
$0.0776 - $0.0665

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.146 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #8-32; Thread Length 5.4 mm | 0.213 in

330832A031

Price Range
$0.0764 - $0.0654

Stock Levels
8000 In stock
Attributes
  • Thread Length
    0.161 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #10-24; Thread Length 9.8 mm | 0.384 in

331024A050

Price Range
$0.0813 - $0.0696

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.324 in
  • Thread Size
    #10-24
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #10-32; Thread Length 16.1 mm | 0.634 in

331032A075

Price Range
$0.0738 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.574 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size 1/4-20; Thread Length 40.6 mm | 1.597 in

332520A175

Price Range
$0.0938 - $0.0684

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.518 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M2; Thread Length 11.0 mm | 0.433 in

50M020040L011

Price Range
$0.0669 - $0.0488

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.433 in
  • Thread Size
    M2
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M2.5; Thread Length 10.0 mm | 0.394 in

50M025045L010

Price Range
$0.0666 - $0.0486

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M2.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M3; Thread Length 10.0 mm | 0.394 in

50M030050L010

Price Range
$0.0666 - $0.0486

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M3
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M3.5; Thread Length 6.0 mm | 0.236 in

50M035060L006

Price Range
$0.0683 - $0.0498

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.236 in
  • Thread Size
    M3.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M4; Thread Length 8.0 mm | 0.315 in

50M040070L008

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M4
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M4; Thread Length 35.0 mm | 1.378 in

50M040070L035

Price Range
$0.1044 - $0.0761

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.378 in
  • Thread Size
    M4
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled