Menu Search

Nylon Oval Head Screws

In stock

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0804 - $0.1103 Request the lead time here
M5
0.984 in
0.984 in
$0.0932 - $0.1278 Request the lead time here
M6
0.787 in
0.787 in
$0.29 - $0.3977 Request the lead time here
M8
1.969 in
1.969 in
$0.0471 - $0.0647 Request the lead time here
M2
0.157 in
0.157 in
$0.0503 - $0.0689 3000 In stock
M2
0.984 in
0.984 in
$0.0498 - $0.0683 Request the lead time here
M2.5
0.787 in
0.787 in
$0.0498 - $0.0683 Request the lead time here
M3
0.787 in
0.787 in
$0.0516 - $0.0708 Request the lead time here
M3.5
0.63 in
0.63 in
$0.0531 - $0.0729 Request the lead time here
M4
0.591 in
0.591 in
$0.0578 - $0.0792 Request the lead time here
M5
0.394 in
0.394 in
$0.0827 - $0.1136 Request the lead time here
M5
1.575 in
1.575 in
$0.0974 - $0.1335 Request the lead time here
M6
1.575 in
1.575 in
$0.3206 - $0.4397 Request the lead time here
M8
1.181 in
1.181 in
$0.048 - $0.066 11000 In stock
M2.5
0.315 in
0.315 in
$0.048 - $0.066 Request the lead time here
M3
0.315 in
0.315 in
$0.0495 - $0.0678 Request the lead time here
M3.5
0.197 in
0.197 in
$0.0522 - $0.0717 Request the lead time here
M4
0.236 in
0.236 in
$0.0555 - $0.0761 Request the lead time here
M4
1.181 in
1.181 in
$0.059 - $0.081 Request the lead time here
M5
0.787 in
0.787 in
$0.0921 - $0.1263 Request the lead time here
M6
0.63 in
0.63 in
  • of 13
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M5; Thread Length 25.0 mm | 0.984 in

50M050080L025

Price Range
$0.1103 - $0.0804

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in

50M060100L020

Price Range
$0.1278 - $0.0932

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M8; Thread Length 50.0 mm | 1.969 in

50M080125L050

Price Range
$0.3977 - $0.29

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.969 in
  • Thread Size
    M8
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M2; Thread Length 4.0 mm | 0.157 in

50M020040L004

Price Range
$0.0647 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.157 in
  • Thread Size
    M2
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M2; Thread Length 25.0 mm | 0.984 in

50M020040L025

Price Range
$0.0689 - $0.0503

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M2
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M2.5; Thread Length 20.0 mm | 0.787 in

50M025045L020

Price Range
$0.0683 - $0.0498

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M2.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M3; Thread Length 20.0 mm | 0.787 in

50M030050L020

Price Range
$0.0683 - $0.0498

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M3
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M3.5; Thread Length 16.0 mm | 0.63 in

50M035060L016

Price Range
$0.0708 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M3.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M4; Thread Length 15.0 mm | 0.591 in

50M040070L015

Price Range
$0.0729 - $0.0531

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.591 in
  • Thread Size
    M4
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in

50M050080L010

Price Range
$0.0792 - $0.0578

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M5; Thread Length 40.0 mm | 1.575 in

50M050080L040

Price Range
$0.1136 - $0.0827

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.575 in
  • Thread Size
    M5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M6; Thread Length 40.0 mm | 1.575 in

50M060100L040

Price Range
$0.1335 - $0.0974

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.575 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M8; Thread Length 30.0 mm | 1.181 in

50M100150L030

Price Range
$0.4397 - $0.3206

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.181 in
  • Thread Size
    M8
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M2.5; Thread Length 8.0 mm | 0.315 in

50M025045L008

Price Range
$0.066 - $0.048

Stock Levels
11000 In stock
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M2.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M3; Thread Length 8.0 mm | 0.315 in

50M030050L008

Price Range
$0.066 - $0.048

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M3
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M3.5; Thread Length 5.0 mm | 0.197 in

50M035060L005

Price Range
$0.0678 - $0.0495

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.197 in
  • Thread Size
    M3.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M4; Thread Length 6.0 mm | 0.236 in

50M040070L006

Price Range
$0.0717 - $0.0522

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.236 in
  • Thread Size
    M4
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M4; Thread Length 30.0 mm | 1.181 in

50M040070L030

Price Range
$0.0761 - $0.0555

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.181 in
  • Thread Size
    M4
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in

50M050080L020

Price Range
$0.081 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in

50M060100L016

Price Range
$0.1263 - $0.0921

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled